11
没有可用数据
eShop
板端连接器
PCB 连接器
...
板对板连接器
主板到子插件板连接
09 19 506 7824
型号: 09 19 506 7824
SEK mezz Fe 6P THT/THR 2.9mm PL3
图片仅供参考,请查阅产品说明。
属性概述
母连接器
回焊焊接接线方式 (THR), 波峰焊接接线方式
额定电流: 1 A
插针: 6
直式
铜合金
镍表面镀锡 接线端 , 钯/镍表面镀金 界面端
性能等级: 3
液晶聚合物 (LCP)
黑色
注释
比较
型号: 09 19 506 7824
SEK mezz Fe 6P THT/THR 2.9mm PL3
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
11
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
SEK Mezzanine
Element
Female connector
Description of the contact
Straight
Version
Termination method
Reflow soldering termination (THR)
Wave soldering termination
Connection type
PCB to PCB
Motherboard to daughtercard
Number of contacts
6
Termination length
2.9 mm
Technical characteristics
Contact rows
2
Contact spacing (termination side)
2.54 mm
Rated current
1 A
Insulation resistance
>10
9
Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-55 ... +125 °C (在最高 +240 °C 的回流焊过程中 60 s)
Insertion force
≤ 18 N
Withdrawal force
≤ 18 N
Performance level
3
Mating cycles
≥ 50
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
Material properties
Material (insert)
液晶聚合物 (LCP)
Colour (insert)
黑色
Material (contacts)
铜合金
Surface (contacts)
镍表面镀锡 接线端
钯/镍表面镀金 界面端
Material flammability class acc. to UL 94
V-0
RoHS
符合
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
不包含
California Proposition 65 substances
不包含
Specifications and approvals
Specifications
IEC 60603-13
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
100
Net weight
2.12 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140212466
eCl@ss
27460201 PCB connector (board connector)
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Selection Guide for Mezzanine Applications