PCB 连接器
...
板对板连接器
主板到子插件板连接
15 22 038 2601 000
型号: 15 22 038 2601 000
har-flex str f 9.05mm 38p PL1 280pcs
图片仅供参考,请查阅产品说明。
属性概述
母连接器
回焊焊接接线方式 (SMT)
插针: 38
直式
铜合金
镍表面镀贵金属 界面端, 镍表面镀锡 接线端
性能等级: 1
液晶聚合物 (LCP)
注释
比较
新
自定义降额工具
免费样品
该产品可应要求提供。
请联系您当地的分销合作伙伴。
型号: 15 22 038 2601 000
har-flex str f 9.05mm 38p PL1 280pcs
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
Identification
Category
Connectors
Series
har-flex®
Identification
Signal
Element
Female connector
Description of the contact
Straight
Version
Termination method
Reflow soldering termination (SMT)
Connection type
Motherboard to daughtercard
Mezzanine
Number of contacts
38
Pack contents
280 pieces on reel
Technical characteristics
Contact rows
2
Contact spacing (termination side)
1.27 mm
Contact spacing (mating side)
1.27 mm
Stacking height
9.05 mm
Clearance distance
≥ 0.4 mm
Creepage distance
≥ 0.4 mm
Insulation resistance
>10
9
Ω
Contact resistance
< 25 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 30.4 N
Withdrawal force
≥ 5.7 N
≤ 26.6 N
Performance level
1
Mating cycles
≥ 500
Test voltage U
r.m.s.
0.5 kV
Isolation group
IIIa (175 ≤ CTI < 400)
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
1
Country of origin
China
GTIN
5713140202139
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
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
Selection Guide for Mezzanine Applications