PCB 连接器
板对板连接器
...
通过电缆连接
电缆连接器和电缆组件
14 31 081 6202 201
型号: 14 31 081 6202 201
har-flexicon FCV-8 Ethernet
图片仅供参考,请查阅产品说明。
属性概述
连接器
弹片接线
插针: 8
铜合金, 弹簧钢
Sn 界面端, Sn 接线端
编码: 棕, 蓝, 橙, 绿色, 白
PA46
灰色
注释
比较
型号: 14 31 081 6202 201
har-flexicon FCV-8 Ethernet
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
har-flexicon®
Element
Connector
Version
Termination method
Spring clamp termination
Connection type
PCB to cable
Number of contacts
8
Coding
Brown
Blue
Orange
Green
White
Technical characteristics
Conductor cross-section (mm²)
0.08 ... 1.5 mm² Solid
0.08 ... 1.5 mm² Stranded
Conductor cross-section (AWG)
AWG 28 ... AWG 16 Solid
AWG 28 ... AWG 16 Stranded
Contact rows
1
Contact spacing (termination side)
5 mm
Pollution degree
3
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Clearance distance
3.7 mm
Creepage distance
3.7 mm
Stripping length
4 mm
Limiting temperature
-40 ... +105 °C
Isolation group
II (400 ≤ CTI < 600)
Material properties
Material (insert)
PA46
Colour (insert)
Grey
Material (contacts)
Copper alloy
Spring steel
Surface (contacts)
Sn Mating side
Sn Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
Commercial data
Packaging size
100
Net weight
9.2 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140280144
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found