配置器不可用
配置器不适用于手机设备屏幕分辨率。
探索HARTING
Dummy title
Dummy content
工业连接器Han®:
A new generation of HARTING configurators is coming soon
Announcement: Get ready for an improved experience and new features. The current configurators will remain available for a transition period, so you can switch at your own pace.
Discover what's new and how the transition works:
Learn about the new configurators and the transition
调整 Hood
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"detail"},"configid":"","assembly":[],"addComponent":[],"language":"zh","cable":null,"export":[]}
Hood
Search for product number
Search for product number
Search for HARTING article numbers, competitor articles as well as own customer part numbers (if this function is activated).
Locking Type
请选择
Single Lever Bottom
Double Lever Bottom
Number of Cable Entries
请选择
1
2
3
Without
Thread of Cable Entry
请选择
M20
M25
M32
M40
1x M32, 2x M20
1x M32, 1x M25
Without
Position of Cable Entry
请选择
Top Entry
Side Entry
Top and side
Without
Degree of Protection
请选择
IP65
IP66
IP67
Field of Application
请选择
Industrial Applications
Material
请选择
金属
Construction Type
请选择
高结构
Size
请选择
Han® 6 B
Han® 10 B
Han® 16 B
Han® 24 B
EMC Required
请选择
Yes
No
上壳/底座变型
请选择
Han® EMC/B
标准 - 于工业应用
Mating cycles
请选择
≥ 500
≥ 10,000
Rated Current (A)
请选择
0.5
4
6.5
10
16
20
35
40
63
80
100
Rated Voltage (V)
请选择
48
50
90
230
250
400
500
600
690
830
Number of Contacts
请选择
2
3
4
5
6
7
8
9
10
12
14
15
16
18
20
24
25
28
32
40
42
46
56
64
72
76
108
Termination Technique
请选择
压接针
Cage Clamp Termination
Han® ES Press Termination
Cage Clamp Termination (2 Clamps for one Contact)
Screw Termination
Axial Screw Termination
Quick Lock® Termination
焊接
Push In
线规(截面积)
请选择
0.00 mm²
0.08 mm² (AWG 28)
0.09 mm² (AWG 26)
0.13 mm²
0.14 mm² (AWG 26)
0.25 mm² (AWG 24)
0.27 mm² (AWG 23)
0.50 mm² (AWG 20)
0.75 mm² (AWG 19)
1.00 mm² (AWG 18)
1.50 mm² (AWG 16)
2.50 mm² (AWG 14)
4.00 mm² (AWG 12)
6.00 mm² (AWG 10)
10.0 mm² (AWG 8)
16.0 mm² (AWG 6)
25.0 mm² (AWG 4)
35.0 mm² (AWG 2)
38.0 mm²
40.0 mm² (AWG 2)
50.0 mm² (AWG 1)
70.0 mm² (AWG 00)
95,0 mm²
公母类型
请选择
公头
母头
系列
请选择
Han® 1A
Han A®
Han-Com®
Han D®, Han D® AV
Han D® HMC
Han DD®
Han DD® HMC
Han® DDD
Han E®, Han® ES/ESS, Han E® AV, Han® ES AV
Han E® HMC
Han E® High Temp
Han® EE
Han® EEE
Han® EEE HMC
Han® Ex
Han® Ex (UL specific)
Han® F+B
Han® HsB
Han Hv E®
Han® Q
Staf®
Han® A Thermocouple Fe/CuNi
Han® E Thermocouple Fe/CuNi
Han® E Thermocouple Fe/CuNi/Ag
Size
请选择
Han® 1A
Han® 3 A
Han® 10 A
Han® 16 A
Han® 6 B
Han® 10 B
Han® 16 B
Han® 24 B
Han® L32 B
Han-Compact®
Insert Classification
请选择
Electric
Network
Rated Current for Signal Contacts (A)
请选择
0
4
10
16
Rated Voltage for Signal Contacts (V)
请选择
0
50
160
250
400
600
Termination Technique for Signal Contacts
请选择
压接针
Cage Clamp Termination
Screw Termination
Quick Lock® Termination
Without
Wire Gauge for Signal Contacts
请选择
0.09 ... 0,52 mm² (AWG 26 - AWG 20)
0.14 ... 2.5 mm² (AWG 26 - AWG 14)
0.14 ... 4 mm² (AWG 26 - AWG 12)
0.2 ... 2.5 mm²
0.25 ... 1.5 mm² (AWG 24 - AWG 16)
0.5 ... 2.5 mm² (AWG 20 - AWG 14)
不相关
Number of Signal Contacts
请选择
0
2
4
5
6
8
12
24
36
55
Data transmission type
请选择
不相关
M12
类别
请选择
Cat 5
Cat 6 A
不相关
Data rate
请选择
100 Mbit
10 Gbit
不相关
Wire gauge
请选择
0.08 ... 0.25 mm² (AWG 28 - AWG 24)
0.09 ... 0,52 mm² (AWG 26 - AWG 20)
0,13 .. 0,82 mm²
0.14 ... 2.5 mm² (AWG 26 - AWG 14)
0.14 ... 4 mm² (AWG 26 - AWG 12)
0.25 ... 1.5 mm² (AWG 24 - AWG 16)
0.25 ... 2.5 mm² (AWG 24 - AWG 14)
0.5 ... 2.5 mm² (AWG 20 - AWG 14)
0.5 ... 4 mm² (AWG 20 - AWG 12)
0.75 ... 1.5 mm² (AWG 19 - AWG 16)
0.75 ... 2.5 mm² (AWG 19 - AWG 14)
10 ... 22 mm³ (AWG 8 - AWG 4)
10 ... 25 mm² (AWG 8 - AWG 4)
16 ... 35 mm² (AWG 6 - AWG 2)
1.5 ... 10 mm² (AWG 18 - AWG 8)
1.5 ... 16 mm² (AWG 18 - AWG 6)
1,5 .. 2,5 mm²
1.5 ... 6 mm² (AWG 18 - AWG 10)
1 ... 2.5 mm² (AWG 18 - AWG 14)
2.5 ... 6 mm² (AWG 14 - AWG 10)
2.5 ... 8 mm² (AWG 14 - AWG 10)
4 ... 10 mm² (AWG 12 - AWG 8)
4 … 6 mm² (AWG 12 - AWG 10)
6 ... 10 mm² (AWG 10 - AWG 8)
6 ... 16 mm² (AWG 10 - AWG 6)
6 - 25 mm²
Mating cycles
请选择
≥ 100
≥ 500
≥ 10,000
Rated Current (A)
请选择
0
0.1
0.5
1
1.5
2
4
5
6.5
7.5
10
16
20
30
31
35
40
63
70
80
100
200
300
Rated Voltage (V)
请选择
0
16
20
24
25
30
32
48
50
90
100
150
160
200
230
250
300
400
500
600
690
830
1,000
2,000
2,500
4,000
5,000
Number of Contacts
请选择
0
1
2
3
4
5
6
7
8
9
10
12
13
14
15
16
17
18
20
21
22
24
25
27
28
32
36
40
42
46
48
50
55
56
64
72
75
76
80
87
92
107
108
128
144
216
Termination Technique
请选择
压接针
带HIROSE RJ45压针
工业RJ压针
压针 + Han-Brid® RJ45 C
带Stewart RJ45压接针
压针,面板馈通,直型
压针,面板馈通,直角型
用于底座的总线终端无PCB
压接针 w/o FOC POF母针
压接针 w/o FOC HCS母针
压接针 w/o FOC固定夹 母针
压接针 w/o FOC POF 公针
压接针 w/o FOC HCS公针
压接针 w/o FOC Snap公针
Han-Brid® Cu的压接针
笼式弹簧夹
用于上壳的总线终端, PCB
用于底座的总线终端, PCB
Without PCB
With PCB
压接针,FOC POF母针
压接针,FOC HCS母针
压接针,FOC固定夹 母针
压接针,FOC POF公针
压接针,FOC HCS公针
压接针,FOC 固定夹 公针
Crimp contacts w/o FOC POF
Crimp contacts w/o FOC HCS
Crimp contacts w/o FOC Snap
Crimp contacts + FOC POF
Crimp contacts + FOC HCS
Crimp contacts + FOC Snap
压接针
Cage Clamp Termination
Han® ES Press Termination
Cage Clamp Termination (2 Clamps for one Contact)
Screw Termination
Screw Termination (Angled)
螺栓接线,带线保护
螺栓接线
Axial Screw Termination
Quick Lock® Termination
Wire Wrap Termination
HARAX® Termination
焊接
焊接接线
PCB接线
端子连接器(笼型-夹钳)
端子连接器(螺钉)
固定
浮动安装
用于上壳
用于底座
HARTING Patch Cable
接线电缆USB,公/母
Patch cable Firewire
IDC
preLink®
Piercing
3A SC module
Pneumatic
POF Faser
Various
Circuit Board Connector
Push In
axial screw termination
Without
不相关
线规(截面积)
请选择
0.00 mm²
0.08 mm² (AWG 28)
0.09 mm² (AWG 26)
0.13 mm²
0.14 mm² (AWG 26)
0.25 mm² (AWG 24)
0.27 mm² (AWG 23)
0.50 mm² (AWG 20)
0.75 mm² (AWG 19)
1.00 mm² (AWG 18)
1.50 mm² (AWG 16)
2.50 mm² (AWG 14)
4.00 mm² (AWG 12)
6.00 mm² (AWG 10)
10.0 mm² (AWG 8)
16.0 mm² (AWG 6)
25.0 mm² (AWG 4)
35.0 mm² (AWG 2)
38.0 mm²
40.0 mm² (AWG 2)
50.0 mm² (AWG 1)
70.0 mm² (AWG 00)
95,0 mm²
公母类型
请选择
公头
母头
不相关
系列
请选择
Han-Modular® Compact
Han-Modular® Twin
Han® 1A
Han® 4 A SC
Han A®
Han® 3 A SC (unused in 2.0)
Han-Brid® Cu
Han-Brid®防火电线
Han-Brid® 光纤
Han-Brid® Quintax3 A
Han-Brid® RJ45 C
Han-Brid® USB
Han-Com®
Han D®, Han D® AV
Han D® HMC
Han DD®
Han DD® HMC
Han® DDD
D-Sub
Han® D-Sub HMC
Han E®, Han® ES/ESS, Han E® AV, Han® ES AV
Han E® HMC
Han E® High Temp
Han® EE
Han® EEE
Han® EEE HMC
Han-Eco®
Han® Guiding Module
Han® Guiding Relay Module
Han-Eco® Modular
Han-Eco® Modular E
Han® Ex
Han® Ex (UL specific)
Han® F+B
Han® Gigabit module
Han® Gigabit module cat. 7
Han® Gigabit module cat. 8
Han® Gigabit HMC
Han® HsB
Han Hv E®
Han® Hv ES
Han® LWL
Han-Modular®
Han® 100 A模块
IS_MOD_100A_PROT
Han® 200 A module
Han® 200 A Protected module
Han® 300 A module
Han® 3A SC模块
Han® 40 A module
Han® 70 A module
Han® C模块
Han-Modular® ECO
Han® GigaBit模块
Han-Modular® LC Modul
Han-Modular® M12 d-coded
Han-Modular® M12 x-coded
Han-Modular® M12 a-coded
Han® MegaBit Module
Han® Multicontact-mod male
Han®复合模块按照DIN 41626
Han®复合模块按照D-Sub
Han® Pneumatic-module, 1-poles
Han® 气动模块, 2极
Han® 气动模块, 3极 1.6 / 3 / 4mm
Han-Modular® SC Modul POF cont
Han® Quintax 模块
Han® D Coax module
Han® E Coax module
Han® Quintax High desity mod.
Han-Modular® SC模块
Han® Shielded Module
Han® Q
Han® Q数据RJ45
R 15
R 23
Han® RJ45
Han® Shielded module
Han® Shielded High Dens module
Han® Shielded HMC
Staf®
Han-Yellock®
Han® A Thermocouple Fe/CuNi
Han® E Thermocouple Fe/CuNi
Han® E Thermocouple Fe/CuNi/Ag
Han-Modular® GND Modul
Size
请选择
Han® 1A
Han® 3 A
Han® 10 A
Han® 16 A
Han® 32 A
Han® 6 B
Han® 10 B
Han® 16 B
Han® 24 B
Han® L32 B
Han® 32 B
Han® 48 B
Han-Compact®
Han-Modular® Compact
Han-Modular® ECO
Han-Modular® Module Clamp
Han-Modular® Twin
R 15
R 23
Han-Yellock® 10
Han-Yellock® 30
Han-Yellock® 60
不相关
Insert Classification
请选择
Electric
Pneumatic
D-Sub
Network
Fire-Wire
USB
Smart
Optical
不相关
Rated Current for Signal Contacts (A)
请选择
0
4
10
16
40
Rated Voltage for Signal Contacts (V)
请选择
0
50
150
160
250
400
500
600
830
Termination Technique for Signal Contacts
请选择
压接针
Cage Clamp Termination
Screw Termination
Quick Lock® Termination
Without
Axial Screw Termination
Wire Gauge for Signal Contacts
请选择
0.09 ... 0,52 mm² (AWG 26 - AWG 20)
0.13...0.25 mm²
0.14 ... 2.5 mm² (AWG 26 - AWG 14)
0.14 ... 4 mm² (AWG 26 - AWG 12)
0.14 ... 6 mm² (AWG 26 - AWG 10)
0.14...10 mm²
0,16 .. 1,5 mm²
0.2 mm²
0.2 ... 2.5 mm²
0.25 ... 1.5 mm² (AWG 24 - AWG 16)
0.5 ... 2.5 mm² (AWG 20 - AWG 14)
0.5 ... 4 mm² (AWG 20 - AWG 12)
2.5 mm² / AWG 14
2.5 ... 6 mm² (AWG 14 - AWG 10)
2.5 ... 8 mm² (AWG 14 - AWG 10)
4 ... 6 mm² (AWG 12 - AWG 10) (10 mm² optional)
6 ... 10 mm² (AWG 10 - AWG 8)
6 ... 16 mm² (AWG 10 - AWG 6)
10 ... 22 mm³ (AWG 8 - AWG 4)
不相关
Number of Signal Contacts
请选择
0
1
2
3
4
5
6
8
12
24
27
36
55
Data transmission type
请选择
不相关
DATA_USBC
D-Sub
USB
Firewire
Coaxial
Gigabit (Cat. 6, Cat. 7a)
Megabit (2xCat. 5)
Shielded
Quintax (Cat. 5)
RJ45 (Cat. 5, Cat. 6a)
M12
类别
请选择
Cat 5
Cat 5e
Cat 6
Cat 6 A
不相关
USBC_3.2_GEN_2X2
Data rate
请选择
10 Mbit
100 Mbit
1000 Mbit
1 GBit/s
10 Gbit
DR_20_GBIT
不相关
Wire gauge
请选择
0.08 ... 0.25 mm² (AWG 28 - AWG 24)
0.08 ... 0.52 mm² (AWG 28 - AWG 20)
0.09 ... 0,52 mm² (AWG 26 - AWG 20)
0,09 .. 0.56 mm²
0.10 ... 0.13 mm² / AWG27 - AWG26
0.10 ... 0.34 mm² (AWG 27 - AWG 22)
0.13...0.33 mm²
0,13 .. 0,52 mm²
0,13 .. 0,82 mm²
0.14 mm² (AWG 26)
0.14 ... 0.25 mm² (AWG 26 - AWG 24)
0,14 .. 1,5 mm²
0.14 ... 2.5 mm² (AWG 26 - AWG 14)
0.14 ... 4 mm² (AWG 26 - AWG 12)
0.14 ... 6 mm² (AWG 26 - AWG 10)
0,16 .. 1,5 mm²
0.25 ... 0.34 mm² (AWG 24 - AWG 22)
0.25 ... 1.5 mm² (AWG 24 - AWG 16)
0.25 ... 2.5 mm² (AWG 24 - AWG 14)
0.27 ... 0.34 mm² (AWG 23 - AWG 22)
0.2 ... 2.5 mm²
0.5 ... 2.5 mm² (AWG 20 - AWG 14)
0.5...2 mm²
0.5 ... 4 mm² (AWG 20 - AWG 12)
0.75 ... 1.5 mm² (AWG 19 - AWG 16)
0.75 ... 2.5 mm² (AWG 19 - AWG 14)
10 mm²
10 ... 22 mm³ (AWG 8 - AWG 4)
10 ... 25 mm² (AWG 8 - AWG 4)
10 ... 35 mm² (AWG 8 - AWG 2)
14 … 22 mm² (AWG 6 - AWG 4)
16 mm²
16 .. 25 mm²
16 ... 35 mm² (AWG 6 - AWG 2)
16 .. 70 mm²
1.5 ... 10 mm² (AWG 18 - AWG 8)
1.5 ... 16 mm² (AWG 18 - AWG 6)
1,5 .. 2,5 mm²
1.5 ... 6 mm² (AWG 18 - AWG 10)
1 ... 1.5 mm² (AWG 18 - AWG 16)
1 ... 2.5 mm² (AWG 18 - AWG 14)
1 .. 6 mm²
22 .. 38 mm²
25 mm²
25 ... 40 mm² (AWG 4 - AWG 2)
25 ... 70 mm² (AWG 2 - AWG 00)
2.5 ... 6 mm² (AWG 14 - AWG 10)
2.5 ... 8 mm² (AWG 14 - AWG 10)
35 mm²
35 ... 70 mm² (AWG 2 - AWG 00)
38 mm²
40 ... 70 mm² (AWG 2 - AWG 00)
4 ... 10 mm² (AWG 12 - AWG 8)
4 … 6 mm² (AWG 12 - AWG 10)
4 ... 6 mm² (AWG 12 - AWG 10) (10 mm² optional)
6 ... 10 mm² (AWG 10 - AWG 8)
6 ... 16 mm² (AWG 10 - AWG 6)
6 - 25 mm²
70 - 120 mm²
95 mm²
95 .. 120 mm²
Pneumatik
Pneumatik 3
Not relevant
不相关
Mating cycles
请选择
≥ 100
≥ 500
≥ 10,000
Assembly Situation
请选择
Bulkhead Mounted Housing
Surface Mounted Housing
Cable to Cable Housing
Screw Mounted Housing
Screw adapter
Hood
Panel Feed-Through
Terminal Housing
不相关
Locking Type
请选择
One lever on the hood
Single Lever Bottom
Double Lever Bottom
Double Lever Top
Screw Locking
Toggle Locking
中心锁定
上壳带2个锁扣
Snap-In
No locking
简易按扭
有槽按钮
不相关
Number of Cable Entries
请选择
1
2
3
4
Without
Thread of Cable Entry
请选择
M12
M16
M20
M25
M32
M40
M50
M63
1x M25, 1x M20
1XM25 + 1XM40
1x M32, 2x M20
1x M32, 1x M25
1xM32 + 1xM20 + 1xM16
1xM40 + 1xM25
3x M25, 1x M20
Pg 16
Pg 21
Pg 29
M25 external thread
PG16 external thread
PG21 external thread
Flatcable 1
Flatcable 2
Flatcable 3
Han® Easy Hood
Without
不相关
M20 Outer Thread
Position of Cable Entry
请选择
Top Entry
Side Entry
Top and side
Without
不相关
Degree of Protection
请选择
IP20
IP44
IP54
IP65
IP66
IP67
IP65 with seal screw
IP67 with seal screw
IP68
IP69
IP69K
IP6K9K
IPX9K
Field of Application
请选择
Industrial Applications
Increased Environmental Requirements
Material
请选择
金属
Construction Type
请选择
高结构
低结构
Han® Easy 上壳
长固定导轨
固定导轨摆动
无安装导轨
短固定导轨
不相关
Size
请选择
Han® 1A
Han® 3 A
Han® 10 A
Han® 16 A
Han® 32 A
Han® 6 B
Han® 10 B
Han® 16 B
Han® 24 B
Han® L32 B
Han® 32 B
Han® 48 B
Han-Compact®
Han-Modular® Compact
Han-Modular® ECO
Han-Modular® Module Clamp
Han-Modular® Twin
R 15
R 23
Han-Yellock® 10
Han-Yellock® 30
Han-Yellock® 60
不相关
EMC Required
请选择
Yes
No
盖子
请选择
模铸金属保护盖,可锁
热塑外壳
金属保护盖
无保护罩
模铸金属保护盖,可锁
不相关
上壳/底座变型
请选择
Han® 对接架
Han-Modular® Docking Frame
Han® 1A
Han-Compact®
Han-Compact® EMC
Han-Eco® Modular - for industrial applications (plastic)
Han-Eco® A
Han-Eco® B - for industrial applications (plastic)
Han® EMC - 用于EMC要求
Han® EMC/B
Han® EMC/B HMC
Han® Ex
Han® Ex ( UL specific)
Han® F+B - A clean connection
Grip frame with screw adapter
HARAX
Han® HighTemp
Han® HMC
Han® HP
Han® HPR - 用于苛刻的环境要求
Han® HPR Compact
Han® HP Direct
Han® HvE
Han-INOX® - 更高耐腐蚀要求的
Han® M - 用于更苛刻的环境要求
Han-Modular® ECO
Han-Modular® ECO without PE
Han® GND
Han-Snap® - 用于封闭的电气运行环境
Han-Modular® Module Clamp
标准 - 于工业应用
Han® U
Han-Yellock® Hoods/Housings
不相关
Mating cycles
请选择
≥ 100
≥ 500
≥ 10,000
更多筛选
更少筛选
Han B HOOD HC
09 30 006 0801
Customise your hood
单锁扣
没有出线口
IP65 / IP66 / IP67
6 B
压铸铝
Han B Hood Top Entry HC 2 Pegs M25
19 30 006 0446
Customise your hood
单锁扣
1x M25
顶出线
IP65 / IP66 / IP67
6 B
压铸铝
Han B Hood Top Entry HC 2 Pegs M32
19 30 006 0447
Customise your hood
单锁扣
1x M32
顶出线
IP65 / IP66 / IP67
6 B
压铸铝
Han B Hood Side Entry HC 2 Pegs M25
19 30 006 0546
Customise your hood
单锁扣
1x M25
边出线
IP65 / IP66 / IP67
6 B
压铸铝
Han B HOOD SIDE ENTRY HC
19 30 006 0547
Customise your hood
单锁扣
1x M32
边出线
IP65 / IP66 / IP67
6 B
压铸铝
Han 6B-HTE/HSE-M25
19 30 006 0596
单锁扣
1x M25
顶/侧出线
IP65 / IP66 / IP67
6 B
压铸铝
Han B HOOD HC
09 30 010 0801
Customise your hood
双锁扣
没有出线口
IP65 / IP66 / IP67
10 B
压铸铝
Han B HOOD TOP ENTRY HC
19 30 010 0427
Customise your hood
双锁扣
1x M32
顶出线
IP65 / IP66 / IP67
10 B
压铸铝
Han B HOOD TOP ENTRY HC
19 30 010 0428
Customise your hood
双锁扣
1x M40
顶出线
IP65 / IP66 / IP67
10 B
压铸铝
Han B Hood Side Entry HC 4 Pegs M25
19 30 010 0526
双锁扣
1x M25
边出线
IP65 / IP66 / IP67
10 B
压铸铝
Han B HOOD SIDE ENTRY HC
19 30 010 0527
Customise your hood
双锁扣
1x M32
边出线
IP65 / IP66 / IP67
10 B
压铸铝
Han 10B Hood Side Entry M40
19 30 010 0528
双锁扣
1x M40
边出线
IP65 / IP66 / IP67
10 B
压铸铝
Han B HOOD CLOSED
09 30 010 0803
Customise your hood
单锁扣
没有出线口
IP65 / IP66 / IP67
10 B
压铸铝
Han B HOOD TOP ENTRY HC
19 30 010 0447
Customise your hood
单锁扣
1x M32
顶出线
IP65 / IP66 / IP67
10 B
压铸铝
Han 10B-HTE-R-M40
19 30 010 0448
单锁扣
1x M40
顶出线
IP65 / IP66 / IP67
10 B
压铸铝
Han B HOOD SIDE ENTRY HC
19 30 010 0547
Customise your hood
单锁扣
1x M32
边出线
IP65 / IP66 / IP67
10 B
压铸铝
HOODS W/O ENTRY FOR CUSTOMIZED
09 30 016 0801
Customise your hood
双锁扣
没有出线口
IP65 / IP66 / IP67
16 B
压铸铝
Han B HOOD TOP ENTRY HC M32
19 30 016 0427
Customise your hood
双锁扣
1x M32
顶出线
IP65 / IP66 / IP67
16 B
压铸铝
Han B HOOD TOP, ENTRY
19 30 016 0428
Customise your hood
双锁扣
1x M40
顶出线
IP65 / IP66 / IP67
16 B
压铸铝
Han 16B-HTE2-M20
19 30 016 0465
Customise your hood
双锁扣
2x M20
顶出线
IP65 / IP66 / IP67
16 B
压铸铝
Han B HOOD TOP ENTRY
19 30 016 0466
Customise your hood
双锁扣
2x M25
顶出线
IP65 / IP66 / IP67
16 B
压铸铝
Han B HOOD SIDE ENTRY HC
19 30 016 0527
Customise your hood
双锁扣
1x M32
边出线
IP65 / IP66 / IP67
16 B
压铸铝
Han 16B-gs-M40
19 30 016 0523
双锁扣
1x M40
边出线
IP65 / IP66 / IP67
16 B
压铸铝
Han B Hood Side Entry HC 4 Pegs M40
19 30 016 0528
Customise your hood
双锁扣
1x M40
边出线
IP65 / IP66 / IP67
16 B
压铸铝
Han B Hood Angled Entry 4 Pegs 2x M25
19 30 016 0666
Customise your hood
双锁扣
2x M25
侧出线
IP65 / IP66 / IP67
16 B
压铸铝
Han 16B-HTE/HSE-M40
19 30 016 0599
双锁扣
1x M40
顶/侧出线
IP65 / IP66 / IP67
16 B
压铸铝
Han B HOOD HC
09 30 016 0803
Customise your hood
单锁扣
没有出线口
IP65 / IP66 / IP67
16 B
压铸铝
Han 16B Hood Top Entry M25, reels
19 30 016 0446
单锁扣
1x M25
顶出线
IP65 / IP66 / IP67
16 B
压铸铝
Han 16 B HOOD TOP ENTRY M32
19 30 016 0447
Customise your hood
单锁扣
1x M32
顶出线
IP65 / IP66 / IP67
16 B
压铸铝
Han 16 B Hood Top Entry M40
19 30 016 0448
Customise your hood
单锁扣
1x M40
顶出线
IP65 / IP66 / IP67
16 B
压铸铝
Han B Hood Top Entry 2reels 2xM25
19 30 016 0456
单锁扣
2x M25
顶出线
IP65 / IP66 / IP67
16 B
压铸铝
Han B HOOD SIDE ENTRY
19 30 016 0547
Customise your hood
单锁扣
1x M32
边出线
IP65 / IP66 / IP67
16 B
压铸铝
Han B Hood Side Entry 2 Pegs M40
19 30 016 0548
Customise your hood
单锁扣
1x M40
边出线
IP65 / IP66 / IP67
16 B
压铸铝
Han B Hood HC 4 Pegs without PG
09 30 024 0801
Customise your hood
双锁扣
没有出线口
IP65 / IP66 / IP67
24 B
压铸铝
Han B Hood Top Entry HC M32
19 30 024 0427
Customise your hood
双锁扣
1x M32
顶出线
IP65 / IP66 / IP67
24 B
压铸铝
Han B HOOD TOP ENTRY HC M40
19 30 024 0428
Customise your hood
双锁扣
1x M40
顶出线
IP65 / IP66 / IP67
24 B
压铸铝
Han 24 B HOOD TOP ENTRY HC
19 30 024 0466
双锁扣
2x M25
顶出线
IP65 / IP66 / IP67
24 B
压铸铝
Han B HOOD TOP ENTRY HC
19 30 024 0467
Customise your hood
双锁扣
2x M32
顶出线
IP65 / IP66 / IP67
24 B
压铸铝
Han B HOOD SIDE ENTRY HC M32
19 30 024 0527
Customise your hood
双锁扣
1x M32
边出线
IP65 / IP66 / IP67
24 B
压铸铝
Han B Hood Side Entry HC 4 Pegs M40 (30°
19 30 024 0523
双锁扣
1x M40
边出线
IP65 / IP66 / IP67
24 B
压铸铝
Han B HOOD SIDE ENTRY HC
19 30 024 0528
Customise your hood
双锁扣
1x M40
边出线
IP65 / IP66 / IP67
24 B
压铸铝
Han B Hood Angled Entry 4 Pegs 2x PG21
19 30 024 0666
Customise your hood
双锁扣
2x M25
侧出线
IP65 / IP66 / IP67
24 B
压铸铝
Han 24B-HTE/HSE-M32
19 30 024 0597
双锁扣
1x M32
顶/侧出线
IP65 / IP66 / IP67
24 B
压铸铝
Han 24B-HTE/HSE-M40
19 30 024 0599
双锁扣
1x M40
顶/侧出线
IP65 / IP66 / IP67
24 B
压铸铝
Han B HOOD HC
09 30 024 0803
Customise your hood
单锁扣
没有出线口
IP65 / IP66 / IP67
24 B
压铸铝
Han B HOOD TOP ENTRY HC
19 30 024 0447
Customise your hood
单锁扣
1x M32
顶出线
IP65 / IP66 / IP67
24 B
压铸铝
Han B HOOD TOP ENTRY HC
19 30 024 0448
Customise your hood
单锁扣
1x M40
顶出线
IP65 / IP66 / IP67
24 B
压铸铝
Han B Hood Top Entry 2reels 2xM25
19 30 024 0456
单锁扣
2x M25
顶出线
IP65 / IP66 / IP67
24 B
压铸铝
Han 24B-HTE2-R-HC-for SL-M32
19 30 024 0457
单锁扣
2x M32
顶出线
IP65 / IP66 / IP67
24 B
压铸铝
Han B HOOD SIDE ENTRY HC
19 30 024 0547
Customise your hood
单锁扣
1x M32
边出线
IP65 / IP66 / IP67
24 B
压铸铝
Han HOODS
19 30 024 0548
Customise your hood
单锁扣
1x M40
边出线
IP65 / IP66 / IP67
24 B
压铸铝
Han 6 EMC/B-G
09 62 806 0801
Customise your hood
单锁扣
没有出线口
IP65 / IP66
6 B
压铸铝
Han 6EMC/B-HTE0-HC-for SL-HMC
09 62 206 0801
单锁扣
没有出线口
IP65 / IP66
6 B
压铸铝
Han 6EMC/B-HTE-M25 (HT)
19 62 806 0446
Customise your hood
单锁扣
1x M25
顶出线
IP65 / IP66
6 B
压铸铝
Han 6EMC/B-HTE-M32 (HT)
19 62 806 0447
Customise your hood
单锁扣
1x M32
顶出线
IP65 / IP66
6 B
压铸铝
Han 6EMC/B-HTE-HC-for SL-M32-HMC
19 62 206 0447
单锁扣
1x M32
顶出线
IP65 / IP66
6 B
压铸铝
Han 6EMC/B-HSE-M25 (HT)
19 62 806 0546
Customise your hood
单锁扣
1x M25
边出线
IP65 / IP66
6 B
压铸铝
Han 6EMC/B-HSE-M32 (HT)
19 62 806 0547
Customise your hood
单锁扣
1x M32
边出线
IP65 / IP66
6 B
压铸铝
Han 10 EMC/B-G
09 62 810 0801
Customise your hood
双锁扣
没有出线口
IP65 / IP66
10 B
压铸铝
Han 10EMC/B-HTE-M25 (HT)
19 62 810 0426
Customise your hood
双锁扣
1x M25
顶出线
IP65 / IP66
10 B
压铸铝
Han 10EMC/B-HTE-M32 (HT)
19 62 810 0427
Customise your hood
双锁扣
1x M32
顶出线
IP65 / IP66
10 B
压铸铝
Han 10EMC/B-HTE-M40 (HT)
19 62 810 0428
Customise your hood
双锁扣
1x M40
顶出线
IP65 / IP66
10 B
压铸铝
Han 10EMC/B-HTE-2xM20 (HT)
19 62 810 0465
Customise your hood
双锁扣
2x M20
顶出线
IP65 / IP66
10 B
压铸铝
Han 10EMC/B-HSE-M25 (HT)
19 62 810 0526
Customise your hood
双锁扣
1x M25
边出线
IP65 / IP66
10 B
压铸铝
Han 10EMC/B-HSE-M32 (HT)
19 62 810 0527
Customise your hood
双锁扣
1x M32
边出线
IP65 / IP66
10 B
压铸铝
Han 10EMC/B-HSE-M25/HTE-M32 (HT)
19 62 810 0596
Customise your hood
双锁扣
1x M25 / 1x M32
顶/侧出线
IP65 / IP66
10 B
压铸铝
Han 10EMC/B-HTE0-HC-for SL-HMC
09 62 210 0803
单锁扣
没有出线口
IP65 / IP66
10 B
压铸铝
Han EMC/B 10 Hood Top Entry M25 reel
19 62 810 0446
Customise your hood
单锁扣
1x M25
顶出线
IP65 / IP66
10 B
压铸铝
Han EMC/B 10 Hood Top Entry M32
19 62 810 0447
Customise your hood
单锁扣
1x M32
顶出线
IP65 / IP66
10 B
压铸铝
Han 10EMC/B-HTE-HC-for SL-M32-HMC
19 62 210 0447
单锁扣
1x M32
顶出线
IP65 / IP66
10 B
压铸铝
Han 10EMC/B-HTE-HC-for SL-M40-HMC
19 62 210 0448
单锁扣
1x M40
顶出线
IP65 / IP66
10 B
压铸铝
Han 10EMC/B-HSE-M25 f. SL
19 62 810 0546
Customise your hood
单锁扣
1x M25
边出线
IP65 / IP66
10 B
压铸铝
Han EMC/B 10 Hood side entry M32
19 62 810 0547
Customise your hood
单锁扣
1x M32
边出线
IP65 / IP66
10 B
压铸铝
Han 16EMC/B-w/o openings (HT)
09 62 816 0801
Customise your hood
双锁扣
没有出线口
IP65 / IP66
16 B
压铸铝
Han 16EMC/B-HTE-M32 (HT)
19 62 816 0427
Customise your hood
双锁扣
1x M32
顶出线
IP65 / IP66
16 B
压铸铝
Han 16EMC/B-HTE-M40 (HT)
19 62 816 0428
Customise your hood
双锁扣
1x M40
顶出线
IP65 / IP66
16 B
压铸铝
Han 16EMC/B-HTE-2xM25 (HT)
19 62 816 0466
Customise your hood
双锁扣
2x M25
顶出线
IP65 / IP66
16 B
压铸铝
Han 16EMC/B-HSE-M32 (HT)
19 62 816 0527
Customise your hood
双锁扣
1x M32
边出线
IP65 / IP66
16 B
压铸铝
Han 16EMC/B-HSE-M40 (HT)
19 62 816 0528
Customise your hood
双锁扣
1x M40
边出线
IP65 / IP66
16 B
压铸铝
Han 16EMC/B-HTE/HSE-M32/M25 (HT)
19 62 816 0431
Customise your hood
双锁扣
1x M32 / 1x M25
顶/侧出线
IP65 / IP66
16 B
压铸铝
Han 16EMC/B-HTE2/HSE-M20/M32 (HT)
19 62 816 0529
Customise your hood
双锁扣
2x M20 / 1x M32
顶/侧出线
IP65 / IP66
16 B
压铸铝
Han 24 EMC/B-G
09 62 824 0801
Customise your hood
双锁扣
没有出线口
IP65 / IP66
24 B
压铸铝
Han 24EMC/B-HTE-M32 (HT)
19 62 824 0427
Customise your hood
双锁扣
1x M32
顶出线
IP65 / IP66
24 B
压铸铝
Han 24EMC/B-HTE-M40 (HT)
19 62 824 0428
Customise your hood
双锁扣
1x M40
顶出线
IP65 / IP66
24 B
压铸铝
Han 24EMC/B-HTE-2xM25 (HT)
19 62 824 0466
Customise your hood
双锁扣
2x M25
顶出线
IP65 / IP66
24 B
压铸铝
Han 24EMC/B-HTE-3xM25 (HT)
19 62 824 0476
Customise your hood
双锁扣
3x M25
顶出线
IP65 / IP66
24 B
压铸铝
Han 24EMC/B-HSE-M32 (HT)
19 62 824 0527
Customise your hood
双锁扣
1x M32
边出线
IP65 / IP66
24 B
压铸铝
Han 24EMC/B-HSE-M40 (HT)
19 62 824 0528
Customise your hood
双锁扣
1x M40
边出线
IP65 / IP66
24 B
压铸铝
联系信息
名字
公司
街道
姓
国家
邮政编码
城市
邮件地址
电话
传真
Assembling aid is needed (02 09 500 0002)
Marked fields have to be filled in
提交