矩形连接器
系列
Han® S
...
Han
®
S 450 Plus
上売/底座
97 00 000 2107
型号: 97 00 000 2107
Han S 450+_CC_HBM_B1_M8_C3_RC2_Black
图片仅供参考,请查阅产品说明。
属性概述
不封底安装底座
包括铜排接线公针, M8
单锁扣
材料 (上壳/底座): 聚酰胺 (PA)
RAL 9005(乌黑)
注释
比较
型号: 97 00 000 2107
Han S 450+_CC_HBM_B1_M8_C3_RC2_Black
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
Identification
Category
Hoods / Housings
Series
Han® S
Identification
Han
®
S 450 Plus
Type of hood/housing
Bulkhead mounted housing
Description of hood/housing
incl. male contact with busbar termination
M8
Version
Termination method
Busbar contact
Number of contacts
1
Coding
C3 (front)
RC2 (rear)
Locking type
Single locking lever
Field of application
Energy Storage Systems
Technical characteristics
Rated voltage
2,000 V
Rated impulse voltage
15 kV
Pollution degree
3
Overvoltage category
III
Insulation resistance
>10
9
Ω @ 2500 V DC
Contact resistance
≤ 0.3 mΩ
Tightening torque
1.4 ... 1.6 Nm Fixing screws for receptacles
5 ... 5.5 Nm Contacts
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Number of relockings
≤ 500
Degree of protection acc. to IEC 60529
IP67 / IP69K mated condition
IP67 unmated condition & cover closed
Material properties
Material (contacts)
Copper
Surface (contacts)
Silver plated
Material (hood/housing)
Polyamide (PA)
Colour (hood/housing)
RAL 9005 (jet black)
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 61373 Category 1 Class B
EN 45545-2 Hazard Level HL1-HL3
UL 4128
UL 1977
TÜV 2PfG 2740
Approvals
CE
Commercial data
Packaging size
1
Net weight
185 g
Country of origin
China
European customs tariff number
85366990
eCl@ss
27440202 Shell for industrial connectors
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
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息