配套產品
配套產品
Device side / Panel feed through
167
零件號: 09 48 868 6572 200
DualBoot RJ45 FRNC Cat.5e green 20m
DualBoot RJ45 FRNC Cat.5e green 20m

圖片僅作參考,請參閱產品說明。

屬性概述
電纜組裝
兩端預接
銅質電纜 (圓型)
電纜長度: 20 m
注解
比較
零件號: 09 48 868 6572 200
DualBoot RJ45 FRNC Cat.5e green 20m
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
Device side / Panel feed through
167
產品詳情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
Version
  • Cable length 20 m
  • Number of cores 8
  • Core structure 4x 2 Twisted Pair
Technical characteristics
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Limiting temperature
    -25 ... +60 °C unmoved
    ‌0 ... +50 °C moved
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Green
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV 329)
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    ISO/IEC 11801
    EN 50173-1
    TIA/EI
Commercial data
  • Packaging size 1
  • Net weight 830 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140067929
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較