myHARTING Login
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
下载/目录订购
下载/目录订购
下載產品目錄
下載產品資料ePLAN
下載產品資料Zuken E3系列
Product Data Manager (only eng.)
维修服务
加到喜好清單
從願望清單中刪除
配套產品
配套產品
新
Combinables
3
饰品
1
沒有可用數據
eShop
Industrial connectors / Han
®
Rectangular connectors
Series
Han® S
...
Han
®
S 450 Plus
Hoods / Housings
97 00 000 2733
零件號: 97 00 000 2733
Han S 450+_CC_HBM_SCT_M10_C3_RC2_Black
圖片僅作參考,請參閱產品說明。
屬性概述
不封底安裝底座
包括 M10 螺栓接線公針
單鎖扣
材料(上殼/底座): 聚酰胺 (PA)
RAL 9005(烏黑)
注解
比較
零件號: 97 00 000 2733
Han S 450+_CC_HBM_SCT_M10_C3_RC2_Black
注解
比較
All functionalities, price and availability after
sign in
.
加到喜好清單
從願望清單中刪除
經銷商
電郵查詢
配套產品
新
Combinables
3
饰品
1
沒有可用數據
Overview
產品詳情
下載
Knowledge
經銷商
產品詳情
下載
Knowledge
經銷商
產品詳情
Identification
Category
Hoods / Housings
Series
Han® S
Identification
Han
®
S 450 Plus
Type of hood/housing
Bulkhead mounted housing
Description of hood/housing
incl. male contact with M10 bolt termination
Version
Termination method
Screw termination
Number of contacts
1
Coding
C3 (front)
RC2 (rear)
Locking type
Single locking lever
Field of application
Energy Storage Systems
Technical characteristics
Rated voltage
2,000 V
Rated impulse voltage
15 kV
Pollution degree
3
Overvoltage category
III
Insulation resistance
>10
9
Ω @ 2500 V DC
Contact resistance
≤ 0.3 mΩ
Tightening torque
1.4 ... 1.6 Nm Fixing screws for receptacles
7.5 ... 8 Nm Contacts
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Number of relockings
≤ 500
Degree of protection acc. to IEC 60529
IP67 / IP69K mated condition
IP67 unmated condition & cover closed
Material properties
Material (contacts)
Copper
Surface (contacts)
Silver plated
Material (hood/housing)
Polyamide (PA)
Colour (hood/housing)
RAL 9005 (jet black)
Material flammability class acc. to UL 94
V-0
Specifications and approvals
Specifications
IEC 61373 Category 1 Class B
EN 45545-2 Hazard Level HL1-HL3
UL 4128
UL 1977
TÜV 2PfG 2740
Approvals
CE
Commercial data
Packaging size
1
Net weight
160.5 g
Country of origin
China
GTIN
5713141118071
eCl@ss
27440202 Shell for industrial connectors
下載
資料規格下載
文檔
數據表
顯示資訊
隱藏訊息
下載設定
PDF (捷克文)
PDF (丹麥文)
PDF (Spanish_MX)
PDF (Portuguese_PT)
PDF (英文)
PDF (西班牙文)
PDF (義大利文)
PDF (日文)
PDF (德文)
PDF (韓文)
PDF (荷蘭文)
PDF (波蘭文)
PDF (法文)
PDF (瑞典文)
PDF (土耳其文)
PDF (繁體中文)
PDF (簡體中文)
下載
顯示資訊
隱藏訊息
PDF 格式的數據表描述了產品的一般和技術特性,列出了應用的標準和認證,並用作文檔。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
關閉
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比較