登錄 myHARTING
配置器
产品
产品
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
维修服务
eShop
板端连接器
PCB 连接器
...
板对线连接器
混合连接器
电源和信号
电源和信号
Filters
原件
Select a value
Reset filter
Connector
36
Female connector
3
Male connector
6
系列
Select a value
Reset filter
D-Sub
301
DIN 41612
57
har-modular®
4
针数
Select a value
Reset filter
from
2
3
5
7
9
13
17
21
31
45
to
2
3
5
7
9
13
17
21
31
45
2
5
3
6
5
4
7
4
9
4
13
5
17
4
21
4
31
8
45
1
公母类型
Select a value
Reset filter
Female
113
Male
115
连接方式
Select a value
Reset filter
Cable to cable
6
Motherboard to daughtercard
9
PCB to cable
9
额定电流
Select a value
Reset filter
from
5 A
6 A
15 A
to
5 A
6 A
15 A
5 A
21
6 A
9
15 A
8
接线方式
Select a value
Reset filter
Faston termination
3
Wave soldering termination
44
Wrap termination
1
连接长度
Select a value
Reset filter
from
4.5 mm
22 mm
to
4.5 mm
22 mm
4.5 mm
2
22 mm
1
针间距(插拔端)
Select a value
Reset filter
3.81 mm
9
5.08 mm
9
针间距(接线端)
Select a value
Reset filter
from
2.54 mm
2.77 mm
2.84 mm
5.08 mm
to
2.54 mm
2.77 mm
2.84 mm
5.08 mm
2.54 mm
13
2.77 mm
1
2.84 mm
10
5.08 mm
5
PCB 厚度
Select a value
Reset filter
1.6 mm
36
1.6 mm ±0.2
1
标识
Select a value
Reset filter
Mixed
36
Type FM
1
Type MH 24+7
8
编码
Select a value
Reset filter
Coding with loss of contacts
9
D20 coding
5
Hole coding
8
Shroud coding
8
With coding
7
性能等级
Select a value
Reset filter
1
39
2
6
NM 30 (S4)
36
acc. to IEC 60603-2
9
类别
Select a value
Reset filter
Accessories
316
Connectors
45
尺寸
Select a value
Reset filter
D-Sub 1
144
D-Sub 2
85
D-Sub 3
28
D-Sub 4
15
D-Sub 5
7
锁定类型
Select a value
Reset filter
Fixing flange with fitted screw lock 4-40 UNC
1
Fixing flange with thread 4-40 UNC
35
附件种类
Select a value
Reset filter
Coding element
192
Coding pin
2
Distance fixing bracket
4
Female screw lock
15
Fixing brackets A
4
Fixing brackets B
20
Fixing brackets C
4
Identification strip
2
Latch lock bolt
4
Locking bolt
1
Protection and fixing strip
2
Protection cover
46
Protection strip
1
Screw
11
Slide locking device
5
Strain relief
1
U-Clip
2
Unfortunately, no results were found for your search query
361 products
(of 361)
1/13
新产品 - 递增
型号 - 递增
型号-递减
Relevance
新产品
原件-递减
系列-递减
针数-递减
公母类型-递减
连接方式-递减
Female connector
DIN-Power MH24+7FST4,5C1-2
型号 09 06 231 6822
Wave soldering termination
Rated current: 6, 15
Contacts: 31
Straight
Copper alloy
Noble metal Mating side, signal contacts, Silver plated Mating side, power contacts, Sn over Ni Termination side, signal contacts, Sn over Ni Termination side, power contacts
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
添加到心愿单
从愿望清单中删除
Male connector
DIN-Power MH24+7MS-1C1-2-V1
型号 09 06 131 6922
Wave soldering termination
Rated current: 6, 15
Contacts: 31
Angled
Copper alloy
Noble metal Mating side, signal contacts, Silver plated Mating side, power contacts, Sn over Ni Termination side, signal contacts, Sn over Ni Termination side, power contacts
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
添加到心愿单
从愿望清单中删除
Connector
D-Sub M 13W3 STR FE 20A UNC NM30 BL
型号 09 69 300 9353
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 13
Copper alloy
添加到心愿单
从愿望清单中删除
Connector
D-Sub M 5W5 ANG FE 20A UNC NM30 BL
型号 09 69 300 9104
Wave soldering termination
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 5
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
添加到心愿单
从愿望清单中删除
Male connector
DIN-Power MH24+7MS-1C1-2
型号 09 06 131 6924
Wave soldering termination
Rated current: 6, 15
Contacts: 31
Angled
Copper alloy
Noble metal Mating side, signal contacts, Silver plated Mating side, power contacts, Sn over Ni Termination side, signal contacts, Sn over Ni Termination side, power contacts
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
添加到心愿单
从愿望清单中删除
Connector
D-Sub M 2W2C STR FE 20A UNC NM30 BL
型号 09 69 100 9149
Wave soldering termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Black
Contacts: 2
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
添加到心愿单
从愿望清单中删除
Connector
D-Sub M 3W3 ANG MA 20A UNC NM30 BL
型号 09 69 200 9051
Wave soldering termination
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 3
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
添加到心愿单
从愿望清单中删除
Connector
D-Sub M 5W5 ANG MA 20A UNC NM30 BL
型号 09 69 300 9103
Wave soldering termination
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 5
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
添加到心愿单
从愿望清单中删除
Female connector
DIN-Power MH24+7FST4,5C1-1
型号 09 06 231 2822
Wave soldering termination
Rated current: 6, 15
Contacts: 31
Straight
Copper alloy
Noble metal Mating side, signal contacts, Silver plated Mating side, power contacts, Sn over Ni Termination side, signal contacts, Sn over Ni Termination side, power contacts
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
添加到心愿单
从愿望清单中删除
Connector
D-Sub M 3W3 STR MA 20A UNC NM30 BL
型号 09 69 200 9147
Wave soldering termination
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 3
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
添加到心愿单
从愿望清单中删除
Connector
D-Sub M 2W2C ANG FE 20A UNC NM30 BL
型号 09 69 100 9085
Wave soldering termination
Female
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Black
Contacts: 2
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
添加到心愿单
从愿望清单中删除
Male connector
DIN-Power MH24+7MT-3,0C1-2
型号 09 06 031 6921
Faston termination, Wave soldering termination
Rated current: 6, 15
Contacts: 31
Copper alloy
Noble metal Mating side, signal contacts, Silver plated Mating side, power contacts, Sn over Ni Termination side, signal contacts, Sn over Ni Termination side, power contacts
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts
PCB fixing: With fixing flange
添加到心愿单
从愿望清单中删除
Connector
D-Sub M 7W2 ANG FE 20A UNC NM30 BL
型号 09 69 200 9033
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 7
Copper alloy
添加到心愿单
从愿望清单中删除
Connector
D-Sub M 7W2 ANG MA 20A UNC NM30 BL
型号 09 69 200 9032
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 7
Copper alloy
添加到心愿单
从愿望清单中删除
Connector
D-Sub M 3W3C ANG MA 20A UNC NM30 BL
型号 09 69 200 9006
Wave soldering termination
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Black
Contacts: 3
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
添加到心愿单
从愿望清单中删除
Connector
D-Sub M 3W3 ANG FE 20A UNC NM30 BL
型号 09 69 200 9140
Wave soldering termination
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 3
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
添加到心愿单
从愿望清单中删除
Male connector
DIN-Power MH24+7FS-3,0C1-V2-clip
型号 09 06 331 6924
Wave soldering termination
Rated current: 6, 15
Contacts: 31
Angled
Copper alloy
Noble metal Mating side, signal contacts, Silver plated Mating side, power contacts, Sn over Ni Termination side, signal contacts, Sn over Ni Termination side, power contacts
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
添加到心愿单
从愿望清单中删除
Male connector
DIN-Power MH24+7MT-3,0C1-2
型号 09 06 031 6923
Faston termination, Wave soldering termination
Rated current: 6, 15
Contacts: 31
Copper alloy
Noble metal Mating side, signal contacts, Silver plated Mating side, power contacts, Sn over Ni Termination side, signal contacts, Sn over Ni Termination side, power contacts
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts
PCB fixing: With fixing flange
添加到心愿单
从愿望清单中删除
Connector
D-Sub M 9W4 ANG FE 20A UNC NM30 BL
型号 09 69 300 9106
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 9
Copper alloy
添加到心愿单
从愿望清单中删除
Connector
D-Sub M 17W2 ANG MA 20A UNC NM30 BL
型号 09 69 300 9163
Wave soldering termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 17
Copper alloy
添加到心愿单
从愿望清单中删除
Female connector
DIN-Power FM21+24FCW-22,0C1-1
型号 09 06 045 2871
Wrap termination
Rated current: 6 A
Contacts: 45
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
添加到心愿单
从愿望清单中删除
Male connector
DIN-Power MH24+7MT-3,0C1-1
型号 09 06 031 2921
Faston termination, Wave soldering termination
Rated current: 6, 15
Contacts: 31
Copper alloy
Noble metal Mating side, signal contacts, Silver plated Mating side, power contacts, Sn over Ni Termination side, signal contacts, Sn over Ni Termination side, power contacts
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts
PCB fixing: With fixing flange
添加到心愿单
从愿望清单中删除
Slide locking device
SUB D SLIDE LOCKING DEVICE 15p
型号 09 67 000 9915
Size: D-Sub 2
Corrosion resistant steel
添加到心愿单
从愿望清单中删除
Protection cover
D SUB FE 25 pole antis. plastic dust cap
型号 09 67 025 0712
for female connectors, Antistatic
Size: D-Sub 3
Thermoplastic
添加到心愿单
从愿望清单中删除
Protection cover
DSUB MA 25pol.metal.plastic cap w.chain
型号 09 67 025 0615
for male connectors, With chain
Size: D-Sub 3
Plastic, metallised
添加到心愿单
从愿望清单中删除
Protection cover
D-Sub Dust cap female connector 37-pole
型号 09 67 037 0711
for female connectors
Size: D-Sub 4
Thermoplastic
添加到心愿单
从愿望清单中删除
Protection cover
D SUB MA 37 pole antistatic plastic dust
型号 09 67 037 0612
for male connectors, Antistatic
Size: D-Sub 4
Thermoplastic
添加到心愿单
从愿望清单中删除
Protection cover
D SUB MA 37 pole Plastic Dust Cap UL 94
型号 09 67 037 0613
for male connectors, UL 94 V0
Size: D-Sub 4
Thermoplastic
添加到心愿单
从愿望清单中删除
Protection cover
D SUB MA 25 pole metallized plastic dust
型号 09 67 025 0614
for male connectors
Size: D-Sub 3
Plastic, metallised
添加到心愿单
从愿望清单中删除
Protection cover
D SUB FE 37 pole Plastic Dust Cap UL 94
型号 09 67 037 0713
for female connectors, UL 94 V0
Size: D-Sub 4
Thermoplastic
添加到心愿单
从愿望清单中删除
信息
当添加到购物车时发生错误
1
2
3
13
排序方式
型号 - 递增
型号 - 递减
Relevance
新产品
原件 - 递减
系列 - 递减
针数 - 递减
公母类型 - 递减
连接方式 - 递减
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 361 products
比较
0
排序方式
Filters
0