登錄 myHARTING
配置器
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Last ned / katalog ordre
Last ned / katalog ordre
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
eShop
工业用连接器 / Han
®
矩形连接器
...
单体插芯
用于工业应用
Ströme bis 16 A
Ströme bis 16 A
Filters
系列
Select a value
Reset filter
Han A
®
40
Han DD
®
16
Han DD
®
HMC
8
Han D
®
30
Han D
®
HMC
4
Han E
®
43
Han E
®
HMC
8
Han Hv E
®
14
Han-Eco®
8
Han-Yellock®
17
Han
®
DDD
6
Han
®
EE
12
Han
®
EEE
5
Han
®
EEE HMC
4
Han
®
ES
25
Han
®
ES Press
21
Han
®
ES Press HMC
8
Han
®
ESS
12
Han
®
Hv ES
6
Han
®
Q
16
Han
®
Thermocouple
8
Han® 1A
34
Staf
®
13
尺寸
Select a value
Reset filter
1 A
34
10 A
17
10 B
42
16 A
18
16 B
55
24 B
56
3 A
46
32 A
10
32 B
12
48 B
12
6 B
33
Han-Compact®
4
Han-
Yellock
®
30
2
Han-
Yellock
®
60
2
L32 B
2
额定电流
Select a value
Reset filter
from
0.5 A
4 A
5 A
6.5 A
7.5 A
10 A
16 A
20 A
to
0.5 A
4 A
5 A
6.5 A
7.5 A
10 A
16 A
20 A
0.5 A
4
4 A
4
5 A
2
6.5 A
6
7.5 A
2
10 A
121
16 A
207
20 A
3
额定电压
Select a value
Reset filter
48 V AC
4
60 V DC
4
120 V DC
8
25 V AC
13
50 V AC
8
60 V DC
13
针数
Select a value
Reset filter
from
2
3
4
5
6
7
8
10
12
14
15
16
17
18
20
21
22
24
25
28
32
40
42
46
48
50
55
64
72
75
92
107
108
144
216
to
2
3
4
5
6
7
8
10
12
14
15
16
17
18
20
21
22
24
25
28
32
40
42
46
48
50
55
64
72
75
92
107
108
144
216
2
6
3
20
4
13
5
21
6
28
7
10
8
19
10
37
12
17
14
7
15
6
16
36
17
2
18
4
20
6
21
2
22
1
24
30
25
6
28
4
32
20
40
12
42
4
46
2
48
10
50
2
55
2
64
13
72
4
75
2
92
2
107
2
108
4
144
2
216
2
接线方式
Select a value
Reset filter
Cage-clamp termination
72
Crimp termination
149
Han-Quick Lock
®
termination
15
Push-In
6
Screw termination
91
Solder termination
8
Wrap termination
8
导体截面积
Select a value
Reset filter
0.08 ... 0.25 mm²
4
0.09 ... 0.52 mm²
4
0.09 ... 0.56 mm²
2
0.13 ... 0.52 mm²
2
0.13 ... 0.82 mm²
4
0.14 ... 1.5 mm² With wire end ferrule
2
0.14 ... 2.5 mm²
139
0.14 ... 4 mm²
59
0.25 ... 1.5 mm²
10
0.5 ... 1.5 mm² Without wire end ferrule
2
0.5 ... 2.5 mm²
9
0.5 ... 4 mm²
6
0.5 ... 4 mm² Relay contacts
5
0.75 ... 1.5 mm²
13
0.75 ... 2.5 mm²
63
1.5 mm²
7
1 ... 2.5 mm²
8
2.5 mm²
6
导体截面积 [AWG]
Select a value
Reset filter
AWG 18 ... AWG 14
38
AWG 20 ... AWG 12
6
AWG 26 ... AWG 12
41
AWG 26 ... AWG 14
72
AWG 26 ... AWG 20
2
公母类型
Select a value
Reset filter
Female
185
Male
174
额定电压
Select a value
Reset filter
from
25 V
48 V
50 V
160 V
250 V
400 V
500 V
830 V
to
25 V
48 V
50 V
160 V
250 V
400 V
500 V
830 V
25 V
13
48 V
4
50 V
16
160 V
2
250 V
81
400 V
28
500 V
156
830 V
18
防护等级符合 IEC 60529
Select a value
Reset filter
IP20
34
标识
Select a value
Reset filter
12/0
4
17/0
2
7/0
4
Data RJ45
2
Han E
®
8
High Density
2
原件
Select a value
Reset filter
Module
4
Monoblock
4
Multiplier
7
Multiplier block
2
Panel feed through
1
规格
Select a value
Reset filter
0 Bridged contacts
1
0 Unbridged contacts
2
1 Unbridged contacts
1
2 Bridged contacts
2
2 Unbridged contacts
1
3 Bridged contacts
2
3 Unbridged contacts
1
4 Bridged contacts
1
5 Bridged contacts
2
5 Unbridged contacts
1
Cage clamp termination for PE connection
16
Continuing marking
32
Insert with fixing screw with seal
1
With 2 relay contacts
2
With 4 relay contacts
2
With 8 relay contacts
1
With Han-Quick Lock
®
PE contact
4
With IP67 fixing screw
1
Without contact 1
1
for PCB adapter
2
marked (Z)
2
更多插针
Select a value
Reset filter
+ shielding
12
传输特性
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
6
Cat. 6
A
Class E
A
up to 500 MHz
4
数据速率
Select a value
Reset filter
1 Gbit/s
4
10 Gbit/s
4
10 Mbit/s
8
100 Mbit/s
8
2.5 Gbit/s
4
5 Gbit/s
4
材料(插针)
Select a value
Reset filter
Copper alloy
188
表面(插针)
Select a value
Reset filter
Gold plated
1
HMC gold plated
8
Silver plated
179
材料(密封件)
Select a value
Reset filter
NBR
26
颜色(附件)
Select a value
Reset filter
Blue
29
接地针
Select a value
Reset filter
Yes
304
Unfortunately, no results were found for your search query
358 products
(of 358)
1/12
新产品 - 递增
型号 - 递增
型号-递减
Relevance
新产品
系列-递减
尺寸-递减
额定电流-递减
额定电压-递减
针数-递减
Inserts
Han E 06 Pos. M Insert Screw BigPack 300
型号 09 33 006 2601 XL
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han E 06 Pos. F Insert Screw BigPack 300
型号 09 33 006 2701 XL
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han E 06 Pos. M Insert Screw
型号 09 33 006 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han E 06 Pos. F Insert Screw
型号 09 33 006 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han E 24 Pos. M Insert Screw
型号 09 33 024 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 0.75 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han 4A Push-In, female insert
型号 09 20 004 5101
Push-In
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.5 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han 3A Push-In, male insert
型号 09 20 003 5001
Push-In
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.5 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han 3A Push-In, female insert
型号 09 20 003 5101
Push-In
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.5 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han 4A Push-In, male insert
型号 09 20 004 5001
Push-In
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.5 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han Q7/0_I_F_PIT_0.14-1.5mm²
型号 09 12 007 5101
Push-In
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 1.5 mm² With wire end ferrule 0.5 ... 1.5 mm² Without wire end ferrule
添加到心愿单
从愿望清单中删除
Inserts
Han Q7/0_I_M_PIT_0.14-1.5mm²
型号 09 12 007 5001
Push-In
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 1.5 mm² With wire end ferrule 0.5 ... 1.5 mm² Without wire end ferrule
添加到心愿单
从愿望清单中删除
Inserts
Han E6_I_SMC_M_SCT_Ag_GreenLine
型号 09 33 706 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han E10_I_SMC_M_SCT_Ag_GreenLine
型号 09 33 710 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.75 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han E16_I_SMC_F_SCT_Ag_GreenLine
型号 09 33 716 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.75 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han E24_I_SMC_M_SCT_Ag_GreenLine
型号 09 33 724 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 0.75 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han E24_I_SMC_F_SCT_Ag_GreenLine
型号 09 33 724 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 0.75 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han E16_I_SMC_M_SCT_Ag_GreenLine
型号 09 33 716 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.75 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han 3A M Insert Screw
型号 09 20 003 2611
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.75 ... 1.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han 4A-STI-S
型号 09 20 004 2611
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.75 ... 1.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han 12Q-SMC-FI-CRT-PE with QL
型号 09 12 012 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han 3A F Insert Screw
型号 09 20 003 2711
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.75 ... 1.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han 12Q-SMC-MI-CRT-PE with QL
型号 09 12 012 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han A 04 Pos. F Insert Screw
型号 09 20 004 2711
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.75 ... 1.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han Q 7/0-M
型号 09 12 007 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han Q 7/0-F
型号 09 12 007 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han E 24 Pos. F Insert Screw
型号 09 33 024 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 0.75 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han 8D MALE INSERT CRIMP
型号 09 36 008 3001
Crimp termination
Male
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han 8D FEMALE INSERT CRIMP
型号 09 36 008 3101
Crimp termination
Female
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han E6_I_SMC_F_SCT_Ag_GreenLine
型号 09 33 706 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
Inserts
Han E 16 Pos. M Insert Screw
型号 09 33 016 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.75 ... 2.5 mm²
添加到心愿单
从愿望清单中删除
信息
当添加到购物车时发生错误
1
2
3
12
排序方式
型号 - 递增
型号 - 递减
Relevance
新产品
系列 - 递减
尺寸 - 递减
额定电流 - 递减
额定电压 - 递减
针数 - 递减
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 358 products
比较
0
排序方式
Filters
0