preLink®
Filters
  • 类别
    Select a value Reset filter
    • Accessori
      3
    • Connettori
      32
    • Patch cord
      5
  • 针数
    Select a value Reset filter
    • 4
      3
    • 8
      13
  • 尺寸
    Select a value Reset filter
    • 3 A
      2
    • Versione HIFF
      3
    • Versione Keystone
      5
  • 接线方式
    Select a value Reset filter
    • Collegamento a perforazione d'isolante preLink®
      29
  • 公母类型
    Select a value Reset filter
    • Femmina
      2
    • Maschio
      14
  • 导体截面积 (mm²)
    Select a value Reset filter
    • 0,1 ... 0,12 mm²
      21
    • 0,22 ... 0,32 mm²
      28
40 products (of 40)
1/2
比较
0
排序方式
Filters
0