矩形连接器
...
附件
保护罩
09 40 134 0602
型号: 09 40 134 0602
Han 34HPR Hood with 2 PE
图片仅供参考,请查阅产品说明。
属性概述
保护盖
用于中间壳, + 2x PE
尺寸: 34 HPR
螺钉锁扣
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
防护等级: IP65, IP68, IP69 / IPX9K,符合 ISO 20653
注释
比较
型号: 09 40 134 0602
Han 34HPR Hood with 2 PE
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series of hoods/housings
Han
®
HPR EasyCon
Type of accessory
Protection cover
Description of the accessory
for carrier hoods
+ 2x PE
Version
Size
34 HPR
Locking type
Screw locking
Technical characteristics
Tightening torque
6 Nm Protection cover
15 Nm PE screw
6 Nm Fixing screws
Limiting temperature
-40 ... +125 °C
Degree of protection acc. to IEC 60529
IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Material properties
Material (hood/housing)
Aluminium die-cast
Corrosion resistant
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 9005 (jet black)
Specifications and approvals
Approvals
DNV GL
Commercial data
Packaging size
1
Net weight
1,629 g
Country of origin
China
European customs tariff number
85389099
GTIN
5713140901896
eCl@ss
27440208 Cap for industrial connectors
ETIM
EC002314
UNSPSC 24.0
39121467