配置器不可用

配置器不适用于手机设备屏幕分辨率。

Dummy title

Dummy content
Circular Connectors M17, M23 & ICC: 

A new generation of HARTING configurators is coming soon

New configurator preview
Announcement: Get ready for an improved experience and new features. The current configurators will remain available for a transition period, so you can switch at your own pace.

Discover what's new and how the transition works:
Learn about the new configurators and the transition
解决方案详细信息
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"explosion"},"configid":"","assembly":[{"CS":"HOOD","termination":"","fclass":"HOOD","parent":".","ref":"HOUSING","file":"Dummy_Hood_M23_signal_a.prt","matnr":"","id":"1","position":""},{"CS":"HOUSING","termination":"","fclass":"BASE","parent":"1","ref":"HOOD","file":"Dummy_Housing_M23_signal_a.prt","matnr":"","id":"2","position":""}],"addComponent":[],"language":"zh","cable":null,"export":[]}
产品列表

联系信息















Marked fields have to be filled in 提交