配置器不可用
配置器不适用于手机设备屏幕分辨率。
探索HARTING
Dummy title
Dummy content
Circular Connectors M17, M23 & ICC:
A new generation of HARTING configurators is coming soon
Announcement: Get ready for an improved experience and new features. The current configurators will remain available for a transition period, so you can switch at your own pace.
Discover what's new and how the transition works:
Learn about the new configurators and the transition
调整 Housing device side
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"detail"},"configid":"","assembly":[],"addComponent":[],"language":"zh","cable":null,"export":[]}
Housing device side
Search for product number
Search for product number
Search for HARTING article numbers, competitor articles as well as own customer part numbers (if this function is activated).
Series hood/housing
请选择
ICC Size 20
M23 Signal
M23 Power/Hybrid
M17
Type of locking
请选择
threaded joint
ComLock
ComLock S
Bayonet
Type of Hood/Housing
请选择
hood
Hood construction
请选择
straight
angled
angled+rotateable
Cable clamping area
请选择
3-7mm
7-12mm
11-17mm
3,5-6,5mm
6,5-10mm
10-13,5mm
no cable clamping area
9-13mm
13-17mm
17-20,5mm
IP-Rating
请选择
IP66/IP67
IP67/IP69
IP67/IP69K
EMC design
请选择
no
yes
series insert
请选择
M23 Signal
M23 Power/Hybrid
M17
ICC Size 20
Mating face
请选择
6
7
8+1
12
17
16+3
5+PE
4+3+PE
5+3+PE (A)
5+3+PE (B)
4+4+3+PE
3+PE
5+3+PE
27+PE
8
6+PE
7+PE
1
Number of Poles (total)
请选择
1
4
6
7
8
9
12
17
19
28
Rated current
请选择
20 A
8 A \ 20 A
8 A
8 A \ 10 A
28 A
8 A \ 28 A
10 A \ 28 A
2 A \ 8 A \ 28 A
7 A
3,6 A
3,6 A \ 14 A
10 A
14 A
400 A
40 A \ 10 A
Rated voltage
请选择
300 V
200 V
160 V
100 V
600 V
300 V \ 600 V
250 V \ 600 V
60 V \ 300 V \ 600 V
32 V
63 V
630 V
63 V \ 630 V
60 V
690 V \ 250 V
Termination technique
请选择
Crimp termination
Solder cup termination
Gender
请选择
male
female
series insert
请选择
M23 Signal
M23 Power/Hybrid
M17
ICC Size 20
Mating face
请选择
6
7
8+1
12
17
16+3
5+PE
4+3+PE
5+3+PE (A)
5+3+PE (B)
4+4+3+PE
3+PE
5+3+PE
27+PE
8
6+PE
7+PE
1
Number of Poles (total)
请选择
1
4
6
7
8
9
12
17
19
28
Rated current
请选择
20 A
8 A \ 20 A
8 A
8 A \ 10 A
28 A
8 A \ 28 A
10 A \ 28 A
2 A \ 8 A \ 28 A
7 A
3,6 A
3,6 A \ 14 A
10 A
14 A
400 A
40 A \ 10 A
Rated voltage
请选择
300 V
200 V
160 V
100 V
600 V
300 V \ 600 V
250 V \ 600 V
60 V \ 300 V \ 600 V
32 V
63 V
630 V
63 V \ 630 V
60 V
690 V \ 250 V
Termination technique
请选择
Crimp termination
Solder cup termination
wave solder termination
Gender
请选择
male
female
Series hood/housing
请选择
ICC Size 20
M23 Signal
M23 Power/Hybrid
M17
Type of locking
请选择
threaded joint
ComLock
Bayonet
Type of Hood/Housing
请选择
flange housing
panel feed through
cable to cable housing
jam-nut receptacle
mounting type
请选择
rear mounting
front mounting
no mounting type
Hood construction
请选择
straight
angled
angled+rotateable
Cable clamping area
请选择
3-7mm
7-12mm
11-17mm
3,5-6,5mm
6,5-10mm
10-13,5mm
no cable clamping area
9-13mm
13-17mm
17-20,5mm
IP-Rating
请选择
IP66/IP67
IP67/IP69
IP67/IP69K
Nom. size mounting device side
请选择
M2,5
M3
M18x0,75
M20x1,5
M25x1,5
PG13,5
feed through hole 2,7 mm
feed through hole 3,2 mm
no nominal size
EMC design
请选择
no
yes
更多筛选
更少筛选
Base M23 HBM frontal 2,7mm
09 15 100 0301
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 HBM front 3,2mm
09 15 100 0302
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 HBM back M2,5
09 15 100 0305
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 HBM back M3
09 15 100 0306
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 HBM back 2,7mm
09 15 100 0307
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 HBM back M25
09 15 100 0308
螺钉锁扣
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 Cable to cable housing 3-7 mm
09 15 100 0309
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
3 ... 7 mm
-40 ... +125 °C
M23
M23 Cable to cable housing 7-12 mm
09 15 100 0310
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
7 ... 12 mm
-40 ... +125 °C
M23
M23 Cable to cable housing 11-17 mm
09 15 100 0311
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
11 ... 17 mm
-40 ... +125 °C
M23
M23 HBM front male M20x1,5
09 15 100 0363
螺钉锁扣
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 HBM front male Pg13,5
09 15 100 0364
螺钉锁扣
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 HBM front female M20x1,5
09 15 100 0373
螺钉锁扣
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 HBM front female Pg13,5
09 15 100 0374
螺钉锁扣
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 Hood cable to cable 3-7 mm
09 15 100 0701
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
3 ... 7 mm
-40 ... +125 °C
M23
M23 Hood cable to cable 7-12 mm
09 15 100 0702
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
7 ... 12 mm
-40 ... +125 °C
M23
M23 Hood cable to cable 11-17 mm
09 15 100 0703
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
11 ... 17 mm
-40 ... +125 °C
M23
M23 HMB angled
09 15 100 0901
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 HMB angled – rotatable
09 15 100 0902
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 P HBM Front 2,7mm
09 15 600 0301
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 P HBM Front 3,2mm
09 15 600 0302
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 P HBM Front M20x1,5
09 15 600 0303
螺钉锁扣
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 P HBM Back M25x1,5
09 15 600 0308
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 P Cable to Cable Housing 7-12mm
09 15 600 0310
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
7 ... 12 mm
-40 ... +125 °C
M23
M23 P Cable to Cable Housing 11-17mm
09 15 600 0311
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
11 ... 17 mm
-40 ... +125 °C
M23
M23 P HBM Front M25x1,5
09 15 600 0313
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 P Hood cable to cable 7-12mm
09 15 600 0702
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
7 ... 12 mm
-40 ... +125 °C
M23
M23 P Hood cable to cable 11-17 mm
09 15 600 0703
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
11 ... 17 mm
-40 ... +125 °C
M23
M23 P HBMA-rotatable 25x25 2,7mm
09 15 600 0902
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
M23 P HBMA – rotatable 28x28 3,2mm
09 15 600 0912
螺钉锁扣 / ComLock 快锁装置
IP67 锁定状态 / IP69 / IPX9K,符合 ISO 20653 锁定状态
-40 ... +125 °C
M23
ICC20 C2C & Backshell str 9-13 mm
卡口锁紧
IP67 / IPX9
9 ... 13 mm
-40 ... +125 °C
20
ICC20 C2C & Backshell str 13-17 mm
卡口锁紧
IP67 / IPX9
13 ... 17 mm
-40 ... +125 °C
20
ICC20 C2C & Backshell str 17-20,5 mm
卡口锁紧
IP67 / IPX9
17 ... 20.5 mm
-40 ... +125 °C
20
ICC20 Receptacle&Backshell str 9-13mm
卡口锁紧
IP67 / IPX9
9 ... 13 mm
-40 ... +125 °C
20
ICC20 Receptacle&Backshell str 13-17mm
卡口锁紧
IP67 / IPX9
13 ... 17 mm
-40 ... +125 °C
20
ICC20 Receptacle&Backshell str 17-20,5mm
卡口锁紧
IP67 / IPX9
17 ... 20.5 mm
-40 ... +125 °C
20
ICC20 Receptacle & Fixing nut
卡口锁紧
IP67 / IPX9
-40 ... +125 °C
20
ICC20 C2C & Backshell str M32
卡口锁紧
IP67 / IPX9
-40 ... +125 °C
20
ICC20 Receptacle&Backshell str M32
卡口锁紧
IP67 / IPX9
-40 ... +125 °C
20
ICC20 C2C & Backshell str M32 400A
卡口锁紧
IP67 / IPX9
-40 ... +125 °C
20
ICC20 Receptacle&Backshell str M32 400A
卡口锁紧
IP67 / IPX9
-40 ... +125 °C
20
ICC20 C2C & EMC Backshell str (9-13 mm)
卡口锁紧
IP67 / IPX9
9 ... 13 mm
-40 ... +125 °C
20
ICC20 C2C & EMC Backshell str (13-17 mm)
卡口锁紧
IP67 / IPX9
13 ... 17 mm
-40 ... +125 °C
20
ICC20 C2C&EMC Backshell str(17-20,5 mm)
卡口锁紧
IP67 / IPX9
17 ... 20.5 mm
-40 ... +125 °C
20
ICC20 Rcptacle&EMCBackshell str(9-13 mm)
卡口锁紧
IP67 / IPX9
9 ... 13 mm
-40 ... +125 °C
20
ICC20 Rcptacle&EMCBackshell str(13-17mm)
卡口锁紧
IP67 / IPX9
13 ... 17 mm
-40 ... +125 °C
20
ICC20 Rcptacle&EMCBackshell str(17-20,5)
卡口锁紧
IP67 / IPX9
17 ... 20.5 mm
-40 ... +125 °C
20
M17-COUPH-SCR/BAY-STR-SHLD-3.5-6.5mm
21 17 200 1100
螺钉锁扣 / 开关锁扣
IP66 / IP67 螺栓连接/锁定状态
3.5 ... 6.5 mm
-40 ... +125 °C
M17
M17-COUPH-SCR/BAY-STR-SHLD-6.5-10mm
21 17 200 1200
螺钉锁扣 / 开关锁扣
IP66 / IP67 螺栓连接/锁定状态
6.5 ... 10 mm
-40 ... +125 °C
M17
M17-COUPH-SCR/BAY-STR-SHLD-10-13mm
21 17 200 1300
螺钉锁扣 / 开关锁扣
IP66 / IP67 螺栓连接/锁定状态
10 ... 13 mm
-40 ... +125 °C
M17
M17-PFTH-SCR/BAY-STR-RM-M20X1.5-3.5-6.5
21 17 200 3100
螺钉锁扣 / 开关锁扣
IP66 / IP67 螺栓连接/锁定状态
3.5 ... 6.5 mm
-40 ... +125 °C
M17
M17-PFTH-SCR/BAY-STR-RM-M20X1.5-6.5-10
21 17 200 3200
螺钉锁扣 / 开关锁扣
IP66 / IP67 螺栓连接/锁定状态
6.5 ... 10 mm
-40 ... +125 °C
M17
M17-PFTH-SCR/BAY-STR-RM-M20X1.5-10-13
21 17 200 3300
螺钉锁扣 / 开关锁扣
IP66 / IP67 螺栓连接/锁定状态
10 ... 13 mm
-40 ... +125 °C
M17
M17-DEVH-SCR/BAY-STR-FM-21X21-2.7
21 17 200 4100
螺钉锁扣 / 开关锁扣
IP66 / IP67 螺栓连接/锁定状态
-40 ... +125 °C
M17
M17-DEVH-SCR/BAY-STR-FM-M18X0.75
21 17 200 4600
螺钉锁扣 / 开关锁扣
IP66 / IP67 螺栓连接/锁定状态
-40 ... +125 °C
M17
M17 Device Housing Flange 21mm, angled
21 17 200 6200
螺钉锁扣 / 开关锁扣
IP66 / IP67 螺栓连接/锁定状态
-40 ... +125 °C
M17
M17 Device Housing Flange 21mm, angled
21 17 200 6300
螺钉锁扣 / 开关锁扣
IP66 / IP67 螺栓连接/锁定状态
-40 ... +125 °C
M17
M17-DEVH-SCR/BAY-ANG-TURN-21x21-2.7
21 17 200 6400
螺钉锁扣 / 开关锁扣
IP66 / IP67 螺栓连接/锁定状态
-40 ... +125 °C
M17
M17-DEVH-SCR/BAY-STR-RM-M20X1.5-SHLD
97 00 000 1912
螺钉锁扣 / 开关锁扣
IP66 / IP67 螺栓连接/锁定状态
-40 ... +125 °C
M17
联系信息
名字
公司
街道
姓
国家
邮政编码
城市
邮件地址
电话
传真
Assembling aid is needed (02 09 500 0002)
Marked fields have to be filled in
提交