配置器不可用
配置器不适用于手机设备屏幕分辨率。
探索HARTING
Dummy title
Dummy content
Han® High Power Configurator:
A new generation of HARTING configurators is coming soon
Announcement: Get ready for an improved experience and new features. The current configurators will remain available for a transition period, so you can switch at your own pace.
Discover what's new and how the transition works:
Learn about the new configurators and the transition
调整 Hood
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"detail"},"configid":"","assembly":[],"addComponent":[],"language":"zh","cable":null,"export":[]}
Hood
Search for product number
Search for product number
Search for HARTING article numbers, competitor articles as well as own customer part numbers (if this function is activated).
Series hood/housing
请选择
Han® HPR
Han® HPR Compact
Han® HPR EasyCon
Han® HPR enlarged
Han® HPR slim
number of cable entries
请选择
0
1
2
3
4
Thread of Cable Entry
请选择
M20
M25
M25 M20
M25 M32
M32
M40
M50
Without
不相关
Type of locking
请选择
central locking lever
Screw (Standard Part)
Size
请选择
6 B
16 B
24 B
48 B
16 HPR enlarged
22 HPR
24 HPR enlarged
34 HPR
SP1
SP2
IP-Rating
请选择
IP65
IP66
IP68
IP69
IPX9K
IP6K9K
Material (hood/housing)
请选择
aluminium alloy
number of module/insert places
请选择
1
2
3
4
5
6
10
rated current
请选择
250
350
650
Gender
请选择
male
female
Size
请选择
6 B
16 B
24 B
48 B
16 HPR enlarged
22 HPR
24 HPR enlarged
34 HPR
SP1
SP2
Series hood/housing
请选择
Han® HPR
Han® HPR Compact
Han® HPR EasyCon
Han® HPR enlarged
Han® HPR slim
number of module/insert places
请选择
1
2
3
4
5
6
10
rated current
请选择
250
350
650
Gender
请选择
male
female
Size
请选择
6 B
16 B
24 B
48 B
16 HPR enlarged
22 HPR
24 HPR enlarged
34 HPR
SP1
SP2
Series hood/housing
请选择
Han® HPR
Han® HPR Compact
Han® HPR EasyCon
Han® HPR enlarged
Han® HPR slim
Series hood/housing
请选择
Han® HPR
Han® HPR Compact
Han® HPR EasyCon
Han® HPR enlarged
Han® HPR slim
Thread of Cable Entry
请选择
M20
M20 M40
M25
M25 M20
M25 M32
M25 M50
M32
M40
M50
M63
Without
不相关
Type of locking
请选择
central locking lever
single locking lever
double locking lever
short lever
long lever
Toggle locking
PushPull
PushPull-Feature+threaded join
PushPull Invers
PP inverse-Feature+thr. joint
threaded joint (int. thread)
threaded joint (ext. thread)
ComLock
ComLock S
ComLock-Feature+threaded joint
har-lock
har-lock-Feature+threaded join
bayonet locking
Screw (Standard Part)
Hexagon socket head cap screw
Hexagon head screw (with slot)
screw with slot
screw with cross recess
knurled screw (with slot)
knurled screw long
knurled screw (hexagon)
premounted threaded insert
snap-in locking
Push button
flange with feed through hole
flange with thread
flange with nut
flange with fitted screw lock
without
not applicable
Size
请选择
1A
3 A
10 A
16 A
32 A
6 B
10 B
16 B
24 B
32 B
L32 B
48 B
(old) 6 HPR
(old) 3 HPR
(old) 10 HPR
(old) 16 HPR
16 HPR enlarged
22 HPR
(old) 24 HPR
24 HPR enlarged
24 HPR VS
34 HPR
34 HPR VS
(old) 48 HPR
SP1
SP2
Han-Yellock® 10
Han-Yellock® 30
D-Sub 1
D-Sub 2
D-Sub 3
D-Sub 4
D-Sub 5
XS
S
M
L
Han-Yellock® 60
70
100
200
250
350
650
not applicable
Size 10
Size 20
Size 30
Size 40
Size 50
Size 60
Size 70
Size 80
Size 90
Size 100
850
1400
IP-Rating
请选择
IP65
IP66
IP68
IP69
IPX9K
IP6K9K
Material (hood/housing)
请选择
ceramics
ABS (Acrylnitril-butadiene-sty
LCP (liquid crystal polymer)
PA (polyamide)
PBT (polybutylenterephthalate)
PC (polycarbonate)
PCT
PE (polyethylene)
PEEK (polyetheretherketone)
PE-HD (high density)
PEI (polyetherimide)
PE-LD (low density)
PE-LLD (linear, low density)
PET (Polyethylenterephthalat)
PE-UHMW
PK (polyketone)
PMMA (polymethylmethacrylate)
POM (polyoxymethylene)
PP (polypropylene)
PPA (polyphthalamide)
PPE (polyphenylenether)
PPS (polyphenylensulfide)
PS (polystyrole)
PTFE (polytetrafluorethylene)
PVC (Polyvinylchlorid)
aluminium alloy
copper
low alloyed copper
copper-beryllium alloy
copper-nickel alloy
copper-nickel-zinc alloy
copper-zinc alloy (brass)
special copper alloy
copper-tin alloy (bronze)
nickel alloy
stainless steel
steel
zinc alloy
PVDF (polyvinylidenfluoride)
TPS
TPU
TPV
TPA (Polyamide-TPE)
TPE
TPO (Olefin-TPE)
ABR (Acrylat-butadiene-rubber)
BR (Butadien-rubber)
CR (polychloroprene)
EPDM (Ethylene, Propylene, Die
EPM (Ethylene propylene rubber
FEPM (tetrafluoro ethylene/pro
FFKM (Perfluoroelastomers)
FKM (Fluoro-rubber)
FMQ (Silicone rubber composed
FVMQ (Silicone rubber composed
HNBR (hydrated NBR)
IR (Isoprene rubber, synthetic
LSR (Liquid silicone rubber)
NBR (Acrylnitril-butadiene-rub
NR (Natural rubber)
PSBR (Vinylpyridin-styrole-but
PUR (Polyurethane)
PVMQ (Silicone rubber composed
SBR (Styrole-butadiene-rubber)
SIBR (Styrol-isoprene-butadien
VMQ (Silicone rubber composed
aluminium / steel sheet
Type of Hood/Housing
请选择
hood
circular connector housing
receptacle housing
flange housing
panel feed through
bulkhead mounted housing
cable to cable housing
surface mounted housing
cable adapter
terminal housing for motors
screw mounted housing
jam-nut receptacle
Shell
carrier hood
Shell housing
overmoulding
更多筛选
更少筛选
Han HPR SP1-HTE-SCL-M25
19 40 011 0411
螺钉锁扣
1x M25
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
SP1
压铸铝 / 防腐蚀
Han HPR SP1-HTE-SCL-M32
19 40 011 0412
螺钉锁扣
1x M32
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
SP1
压铸铝 / 防腐蚀
Han HPR SP1-HTE-SCL-M40
19 40 011 0413
螺钉锁扣
1x M40
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
SP1
压铸铝 / 防腐蚀
Han HPR SP2-HTE-SCL-M32
19 40 021 0412
螺钉锁扣
1x M32
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
SP2
压铸铝 / 防腐蚀
Han HPR SP2-TGG-SV-M40
19 40 021 0413
螺钉锁扣
1x M40
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
SP2
压铸铝 / 防腐蚀
Han HPR SP2-HTE-SCL-M50
19 40 021 0414
螺钉锁扣
1x M50
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
SP2
压铸铝 / 防腐蚀
Han 6HPR Hood Top Entry M20 Screw lock
19 40 006 0410
螺钉锁扣
1x M20
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
6 B
压铸铝 / 防腐蚀
Han 6HPR Hood Top Entry M25 Screw lock
19 40 006 0411
螺钉锁扣
1x M25
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
6 B
压铸铝 / 防腐蚀
Han 6HPR Hood Top Entry M32 Screw lock
19 40 006 0412
螺钉锁扣
1x M32
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
6 B
压铸铝 / 防腐蚀
Han 6HPR Hood Top Entry M40 Screw lock
19 40 006 0413
螺钉锁扣
1x M40
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
6 B
压铸铝 / 防腐蚀
Han 6HPR Hood Top M40-SL/HC-Mod 650A4kV
19 40 006 0418
螺钉锁扣
1x M40
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
6 B
压铸铝 / 防腐蚀
Han 6HPR-HTE2-SCL-M20
19 40 006 0431
螺钉锁扣
2x M20
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
6 B
压铸铝 / 防腐蚀
Han 16 HPR Hood Top Entry M25 Screw Lock
19 40 016 0411
螺钉锁扣
1x M25
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
16 B
压铸铝 / 防腐蚀
Han 16 HPR HOOD TOP ENTRY M32
19 40 016 0412
螺钉锁扣
1x M32
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
16 B
压铸铝 / 防腐蚀
Han 16 HPR Hood Top Entry M40 Screw Lock
19 40 016 0413
螺钉锁扣
1x M40
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
16 B
压铸铝 / 防腐蚀
Han 16HPR Hood Top Entry M50 screw lock
19 40 016 0414
螺钉锁扣
1x M50
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
16 B
压铸铝 / 防腐蚀
Han 16 HPR HOOD TOP ENTRY
19 40 016 0431
螺钉锁扣
2x M25
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
16 B
压铸铝 / 防腐蚀
Han 24 HPR Hood Top Entry M32 Screw Lock
19 40 024 0412
螺钉锁扣
1x M32
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24 HPR Hood Top Entry M40 Screw Lock
19 40 024 0413
螺钉锁扣
1x M40
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24 HPR HOOD TOP ENTRY
19 40 024 0414
螺钉锁扣
1x M50
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-HTE1-SL-M32
19 40 024 0417
螺钉锁扣
1x M32
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-gg-SV-M50
19 40 024 0419
螺钉锁扣
1x M50
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24 HPR Hood Top Entry M63 Screw lo
19 40 024 0420
螺钉锁扣
1x M63
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR Hood Top Entry 2x M25 Screw Lo
19 40 024 0431
螺钉锁扣
2x M25
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR Hood Top Entry 2x M32 Screw Lo
19 40 024 0432
螺钉锁扣
2x M32
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR Hood Top Entry 2x M40 Screw Lo
19 40 024 0433
螺钉锁扣
2x M40
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR Hood Top Entry 2xM40 Screw loc
19 40 024 0438
螺钉锁扣
2x M40
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR Hood Top Entry 3xM25 Screw Loc
19 40 024 0461
螺钉锁扣
3x M25
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-HTE-SL-3xM32
19 40 024 0467
螺钉锁扣
3x M32
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24 HPR Hood Top Entry 4xPG 21/16 scr
19 40 024 0471
螺钉锁扣
3x M25 / 1x M20
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR Hood Top Entry 4M20 ScrewLock
19 40 024 0473
螺钉锁扣
4x M20
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
x
19 40 024 0474
螺钉锁扣
4x M25
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-gg4-SV-M25
19 40 024 0477
螺钉锁扣
4x M25
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 48HPR hood
09 40 048 0451
螺钉锁扣
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
48 B
压铸铝 / 防腐蚀
Han 16HPR enlarged-HTE-SCL-M32-FE
19 40 016 0442
螺钉锁扣
1x M32
顶出线
IP66 / IP68 / IP69 / IPX9K,符合 ISO 20653
16 HPR enlarged
压铸铝 / 防腐蚀
Han 16HPR enlarged-HTE-SCL-M40-FE
19 40 016 0443
螺钉锁扣
1x M40
顶出线
IP66 / IP68 / IP69 / IPX9K,符合 ISO 20653
16 HPR enlarged
压铸铝 / 防腐蚀
Han 16HPR-HTE-SCL-M32-enlarged
19 40 016 0467
螺钉锁扣
1x M32
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
16 HPR enlarged
压铸铝 / 防腐蚀
Han 16HPR-HTE-SL-M40 enlarged
19 40 016 0468
螺钉锁扣
1x M40
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
16 HPR enlarged
压铸铝 / 防腐蚀
Han 16HPR-HTE-SL-M50 enlarged
19 40 016 0469
螺钉锁扣
1x M50
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
16 HPR enlarged
压铸铝 / 防腐蚀
Han 16HPR-HTE2-SL-M40-enlarged
19 40 016 0471
螺钉锁扣
2x M40
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
16 HPR enlarged
压铸铝 / 防腐蚀
Han 16HPR-HTE3-SL-M25-enlarged
19 40 016 0477
螺钉锁扣
3x M25
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
16 HPR enlarged
压铸铝 / 防腐蚀
Han 16HPR-HTE4-SL-M25 enlarged
19 40 016 0478
螺钉锁扣
4x M25
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
16 HPR enlarged
压铸铝 / 防腐蚀
Han 16HPR-enlarged-Hood-SL w/o thread
09 40 016 0812
螺钉锁扣
没有出线口
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
16 HPR enlarged
压铸铝 / 防腐蚀
Han 24HPR-enlarged-HTE-SL-M40
19 40 024 0423
螺钉锁扣
1x M40
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 HPR enlarged
压铸铝 / 防腐蚀
Han 24HPR enlarged-HTE-SCL-M32-FE
19 40 024 0442
螺钉锁扣
1x M32
顶出线
IP66 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 HPR enlarged
压铸铝 / 防腐蚀
Han 24HPR enlarged-HTE-SCL-M40-FE
19 40 024 0443
螺钉锁扣
1x M40
顶出线
IP66 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 HPR enlarged
压铸铝 / 防腐蚀
Han 24HPR-HTE4-SCL-M20-enlarged
19 40 024 0453
螺钉锁扣
4x M20
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 HPR enlarged
防腐蚀 / 压铸铝
Han 24HPR-enlarged-HTE3-SCL-M32/M25
19 40 024 0454
螺钉锁扣
1x M25 / 2x M32
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 HPR enlarged
压铸铝 / 防腐蚀
Han 24HPR-enlarged-HTE3-SCL-M25
19 40 024 0456
螺钉锁扣
3x M25
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 HPR enlarged
压铸铝 / 防腐蚀
Han 24HPR-enlarged-HTE-SL-3xM32
19 40 024 0468
螺钉锁扣
3x M32
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 HPR enlarged
压铸铝 / 防腐蚀
Han 24HPR-enlarged-HTE-SL-M50
19 40 024 0469
螺钉锁扣
1x M50
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 HPR enlarged
压铸铝 / 防腐蚀
Han 24HPR-enlarged-HTE-SL-4xM25
19 40 024 0478
螺钉锁扣
4x M25
顶出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 HPR enlarged
压铸铝 / 防腐蚀
Han 24HPR-enlarged-HA-SCL-M32
19 40 024 0650
螺钉锁扣
1x M32
侧出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 HPR enlarged
压铸铝 / 防腐蚀
Han 24HPR-enlarged-HAE-SL-3xM32
19 40 024 0652
螺钉锁扣
3x M32
侧出线
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 HPR enlarged
压铸铝 / 防腐蚀
Han 6HPR-Compact-HTE-HC-for CL-M25
19 40 506 0481
中间单锁扣
1x M25
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
6 B
压铸铝 / 防腐蚀
Han 6HPR-Compact-HTE-HC-for CL-M32
19 40 506 0482
中间单锁扣
1x M32
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
6 B
压铸铝 / 防腐蚀
Han 6HPR-Compact-HTE-HC-for CL-M40
19 40 506 0483
中间单锁扣
1x M40
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
6 B
压铸铝 / 防腐蚀
Han 6HPR-Compact-HTE2-HC-SCL-M20
19 40 506 0421
螺钉锁扣
2x M20
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
6 B
压铸铝 / 防腐蚀
Han 6HPR-Compact-HTE-HC-SCL-M25
19 40 506 0411
螺钉锁扣
1x M25
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
6 B
压铸铝 / 防腐蚀
Han 6HPR-Compact-HTE-HC-SCL-M32
19 40 506 0412
螺钉锁扣
1x M32
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
6 B
压铸铝 / 防腐蚀
Han 6HPR-Compact-HTE-HC-SCL-M40
19 40 506 0413
螺钉锁扣
1x M40
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
6 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE-HC-SCL-M25
19 40 524 0411
螺钉锁扣
1x M25
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE-HC-SCL-M32
19 40 524 0412
螺钉锁扣
1x M32
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE-HC-SCL-M40
19 40 524 0413
螺钉锁扣
1x M40
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE2-HC-SCL-M32
19 40 524 0422
螺钉锁扣
2x M32
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE2-HC-SCL-M40
19 40 524 0423
螺钉锁扣
2x M40
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE2-HC-SCL-M25
19 40 524 0424
螺钉锁扣
2x M25
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-TGG2-HB-SV-M32
19 40 524 0425
螺钉锁扣
2x M32
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE2-HC-SCL-M32-2PE
19 40 524 0427
螺钉锁扣
2x M32
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE3-HC-SCL-M25
19 40 524 0431
螺钉锁扣
3x M25
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE3-HC-SCL-M32
19 40 524 0432
螺钉锁扣
3x M32
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE3-HC-SCL-M25-2PE
19 40 524 0436
螺钉锁扣
3x M25
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE4-HC-SCL-M20
19 40 524 0440
螺钉锁扣
4x M20
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE4-HC-SCL-M25
19 40 524 0441
螺钉锁扣
4x M25
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE-HC-for CL-M25
19 40 524 0481
中间单锁扣
1x M25
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE-HC-for CL-M32
19 40 524 0482
中间单锁扣
1x M32
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE-HC-for CL-M40
19 40 524 0483
中间单锁扣
1x M40
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE2-HC-for CL-M40
19 40 524 0484
中间单锁扣
2x M40
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE2-HC-for CL-M32
19 40 524 0485
中间单锁扣
2x M32
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE3-HC-for CL-M32
19 40 524 0487
中间单锁扣
3x M32
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 24HPR-Compact-HTE3-HC-for CL-M25
19 40 524 0488
中间单锁扣
3x M25
顶出线
IP65 / IP68 / IP6K9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 16HPR EasyCon Hood
09 40 016 0451
螺钉锁扣
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
16 B
压铸铝 / 防腐蚀
Han 24 HPR EasyCon Hood
09 40 024 0451
螺钉锁扣
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
24 B
压铸铝 / 防腐蚀
Han 34HPR EasyCon-hood
09 40 134 0451
螺钉锁扣
IP65 / IP68 / IP69 / IPX9K,符合 ISO 20653
34 HPR
压铸铝 / 防腐蚀
Han 22HPR slim HTE-S-3xM25
19 40 022 0461
螺钉锁扣
3x M25
顶出线
IP66 / IP68 / IP69 / IPX9K,符合 ISO 20653
22 HPR
压铸铝
Han 22HPR-HTE-S-4xM20
19 40 022 0470
螺钉锁扣
4x M20
顶出线
IP66 / IP68 / IP69 / IPX9K,符合 ISO 20653
22 HPR
压铸铝
Han 22HPR slim HTE-SL-4xM25
19 40 022 0472
螺钉锁扣
4x M25
顶出线
IP66 / IP68 / IP69 / IPX9K,符合 ISO 20653
22 HPR
压铸铝
联系信息
名字
公司
街道
姓
国家
邮政编码
城市
邮件地址
电话
传真
Assembling aid is needed (02 09 500 0002)
Marked fields have to be filled in
提交